目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 7900 - Precision dowel pins
Steinel Normalien
9 Accessories
Powered by
CAD模型選擇
{steinel/zubehoer_9/sz_7900.prj},{NB=SZ 7900. 060 x 016},{BESTNR=SZ 7900. 060 x 016},{D1=6.0},{L=16},{SN=25},{WG=0.003},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
L
Height
[mm]
SN
Pieces/standard pack
ⁿ/ₐ
WG
Weight
[kg]
SZ 7900. 015 x 005
SZ 7900. 015 x 005
1.5
5
50
0.001
SZ 7900. 015 x 006
SZ 7900. 015 x 006
1.5
6
50
0.001
SZ 7900. 015 x 008
SZ 7900. 015 x 008
1.5
8
50
0.001
SZ 7900. 015 x 010
SZ 7900. 015 x 010
1.5
10
50
0.001
SZ 7900. 015 x 012
SZ 7900. 015 x 012
1.5
12
50
0.001
SZ 7900. 015 x 014
SZ 7900. 015 x 014
1.5
14
50
0.001
SZ 7900. 015 x 016
SZ 7900. 015 x 016
1.5
16
50
0.001
SZ 7900. 015 x 018
SZ 7900. 015 x 018
1.5
18
50
0.001
SZ 7900. 020 x 006
SZ 7900. 020 x 006
2.0
6
50
0.001
SZ 7900. 020 x 008
SZ 7900. 020 x 008
2.0
8
50
0.001
SZ 7900. 020 x 010
SZ 7900. 020 x 010
2.0
10
50
0.001
SZ 7900. 020 x 012
SZ 7900. 020 x 012
2.0
12
50
0.001
SZ 7900. 020 x 014
SZ 7900. 020 x 014
2.0
14
50
0.001
SZ 7900. 020 x 016
SZ 7900. 020 x 016
2.0
16
50
0.001
SZ 7900. 020 x 018
SZ 7900. 020 x 018
2.0
18
50
0.001
SZ 7900. 020 x 020
SZ 7900. 020 x 020
2.0
20
50
0.001
SZ 7900. 020 x 024
SZ 7900. 020 x 024
2.0
24
50
0.001
SZ 7900. 020 x 028
SZ 7900. 020 x 028
2.0
28
50
0.001
SZ 7900. 020 x 032
SZ 7900. 020 x 032
2.0
32
50
0.001
SZ 7900. 025 x 006
SZ 7900. 025 x 006
2.5
6
50
0.001
SZ 7900. 025 x 008
SZ 7900. 025 x 008
2.5
8
50
0.001
SZ 7900. 025 x 010
SZ 7900. 025 x 010
2.5
10
50
0.001
SZ 7900. 025 x 012
SZ 7900. 025 x 012
2.5
12
50
0.001
SZ 7900. 025 x 014
SZ 7900. 025 x 014
2.5
14
50
0.001
SZ 7900. 025 x 016
SZ 7900. 025 x 016
2.5
16
50
0.001
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表