目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 3559 - Die sets, 2 guide pillars mounted at rear, sliding guide
Steinel Normalien
1 Die sets made of steel
Powered by
CAD模型選擇
{steinel/saulengestelleausstahl_1/st_3559_assmtab.prj},{NB=ST3559.400X315.4},{BESTNR=ST3559.400X315.4},{A=400},{B=315},{A1=250},{B2=240},{C1=40},{C2=40},{C4=45},{C5=63},{D5=56},{E1=310},{E3=270},{D1=30},{D2=32},{L=200},{D3=48},{PPATH=st_3559_sch.prj},{WG=83.200},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
A1
Length
[mm]
B2
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
C4
Height
[mm]
C5
Height
[mm]
D5
Diameter
[mm]
E1
Length
[mm]
E3
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
D3
[mm]
WG
Weight
[kg]
ST3559.160X100
ST3559.160X100
160
100
60
50
32
32
20
36
40
100
70
19
20
160
32
9.400
ST3559.160X125
ST3559.160X125
160
125
60
75
32
32
20
36
40
100
95
19
20
160
32
11.600
ST3559.160X160
ST3559.160X160
160
160
60
110
32
32
20
36
40
100
130
19
20
160
32
14.500
ST3559.200X125.1
ST3559.200X125.1
200
125
70
60
40
40
37
57
48
120
85
24
25
180
40
17.800
ST3559.200X125.2
ST3559.200X125.2
200
125
70
60
32
40
37
57
48
120
85
24
25
180
40
16.000
ST3559.200X125.3
ST3559.200X125.3
200
125
70
60
40
32
37
57
48
120
85
24
25
180
40
16.000
ST3559.200X125.4
ST3559.200X125.4
200
125
70
60
32
32
37
57
48
120
85
24
25
180
40
14.300
ST3559.200X160.1
ST3559.200X160.1
200
160
70
95
40
40
37
57
48
120
120
24
25
180
40
22.400
ST3559.200X160.2
ST3559.200X160.2
200
160
70
95
32
40
37
57
48
120
120
24
25
180
40
21.200
ST3559.200X160.3
ST3559.200X160.3
200
160
70
95
40
32
37
57
48
120
120
24
25
180
40
21.200
ST3559.200X160.4
ST3559.200X160.4
200
160
70
95
32
32
37
57
48
120
120
24
25
180
40
18.000
ST3559.200X200.1
ST3559.200X200.1
200
200
70
135
40
40
37
57
48
120
160
24
25
180
40
27.800
ST3559.200X200.2
ST3559.200X200.2
200
200
70
135
32
40
37
57
48
120
160
24
25
180
40
25.000
ST3559.200X200.3
ST3559.200X200.3
200
200
70
135
40
32
37
57
48
120
160
24
25
180
40
25.000
ST3559.200X200.4
ST3559.200X200.4
200
200
70
135
32
32
37
57
48
120
160
24
25
180
40
22.200
ST3559.250X125.1
ST3559.250X125.1
250
125
120
60
40
40
37
57
48
170
85
24
25
180
40
22.000
ST3559.250X125.2
ST3559.250X125.2
250
125
120
60
32
40
37
57
48
170
85
24
25
180
40
19.800
ST3559.250X125.3
ST3559.250X125.3
250
125
120
60
40
32
37
57
48
170
85
24
25
180
40
19.800
ST3559.250X125.4
ST3559.250X125.4
250
125
120
60
32
32
37
57
48
170
85
24
25
180
40
17.600
ST3559.250X160.1
ST3559.250X160.1
250
160
120
95
40
40
37
57
48
170
120
24
25
180
40
27.000
ST3559.250X160.2
ST3559.250X160.2
250
160
120
95
32
40
37
57
48
170
120
24
25
180
40
24.400
ST3559.250X160.3
ST3559.250X160.3
250
160
120
95
40
32
37
57
48
170
120
24
25
180
40
24.400
ST3559.250X160.4
ST3559.250X160.4
250
160
120
95
32
32
37
57
48
170
120
24
25
180
40
21.900
ST3559.250X200.1
ST3559.250X200.1
250
200
120
135
40
40
37
57
48
170
160
24
25
180
40
34.300
ST3559.250X200.2
ST3559.250X200.2
250
200
120
135
32
40
37
57
48
170
160
24
25
180
40
30.800
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表