目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7409 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7409.prj},{NB=ST7409.30x060},{BESTNR=ST7409.30x060},{D1=30},{D4=48},{L1=60},{BM=glatt, Gleitführung bronzeplattiert},{WG=0.500},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7409.10x023
ST7409.10x023
10
22
23
smooth, sliding guide bro...
0.050
ST7409.10x030
ST7409.10x030
10
22
30
smooth, sliding guide bro...
0.070
ST7409.10x037
ST7409.10x037
10
22
37
smooth, sliding guide bro...
0.080
ST7409.12x023
ST7409.12x023
12
22
23
smooth, sliding guide bro...
0.045
ST7409.12x030
ST7409.12x030
12
22
30
smooth, sliding guide bro...
0.060
ST7409.12x037
ST7409.12x037
12
22
37
smooth, sliding guide bro...
0.070
ST7409.15x023
ST7409.15x023
15
28
23
smooth, sliding guide bro...
0.080
ST7409.15x030
ST7409.15x030
15
28
30
smooth, sliding guide bro...
0.098
ST7409.15x037
ST7409.15x037
15
28
37
smooth, sliding guide bro...
0.120
ST7409.15x047
ST7409.15x047
15
28
47
smooth, sliding guide bro...
0.150
ST7409.15x060
ST7409.15x060
15
28
60
smooth, sliding guide bro...
0.200
ST7409.16x023
ST7409.16x023
16
28
23
smooth, sliding guide bro...
0.070
ST7409.16x030
ST7409.16x030
16
28
30
smooth, sliding guide bro...
0.090
ST7409.16x037
ST7409.16x037
16
28
37
smooth, sliding guide bro...
0.120
ST7409.16x047
ST7409.16x047
16
28
47
smooth, sliding guide bro...
0.150
ST7409.16x060
ST7409.16x060
16
28
60
smooth, sliding guide bro...
0.190
ST7409.19x023
ST7409.19x023
19
32
23
smooth, sliding guide bro...
0.090
ST7409.19x030
ST7409.19x030
19
32
30
smooth, sliding guide bro...
0.117
ST7409.19x037
ST7409.19x037
19
32
37
smooth, sliding guide bro...
0.140
ST7409.19x047
ST7409.19x047
19
32
47
smooth, sliding guide bro...
0.184
ST7409.19x060
ST7409.19x060
19
32
60
smooth, sliding guide bro...
0.235
ST7409.19x077
ST7409.19x077
19
32
77
smooth, sliding guide bro...
0.300
ST7409.20x023
ST7409.20x023
20
32
23
smooth, sliding guide bro...
0.080
ST7409.20x030
ST7409.20x030
20
32
30
smooth, sliding guide bro...
0.110
ST7409.20x037
ST7409.20x037
20
32
37
smooth, sliding guide bro...
0.140
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表