目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6992 - Shape-cutting punch continuously shaped, rectangular with head
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6992.prj},{NB=SZ 6992.060x160x80},{A=6},{B=16.0-20.0},{WB=16},{BMIN=16.000},{BMAX=20.000},{S=2},{K=2.2},{X=060},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
S
Grading
ⁿ/ₐ
K
Length
[mm]
X
[mm]
SZ 6992.010x020x80
SZ 6992.010x020x80
1
2.0-8.0
1
1.2
010
SZ 6992.020x030x80
SZ 6992.020x030x80
2
3.0 10.0
1
1.4
020
SZ 6992.030x040x80
SZ 6992.030x040x80
3
4.0-10.0
1
1.8
030
SZ 6992.040x050x80
SZ 6992.040x050x80
4
5.0-12.0
1
1.8
040
SZ 6992.050x060x80
SZ 6992.050x060x80
5
6.0-15.0
1
1.8
050
SZ 6992.060x070x80
SZ 6992.060x070x80
6
7.0-16.0
1
2.2
060
SZ 6992.060x160x80
SZ 6992.060x160x80
6
16.0-20.0
2
2.2
060
SZ 6992.070x080x80
SZ 6992.070x080x80
7
8.0-16.0
1
2.8
070
SZ 6992.070x160x80
SZ 6992.070x160x80
7
16.0-24.0
2
2.8
070
SZ 6992.080x090x80
SZ 6992.080x090x80
8
9.0-16.0
1
2.8
080
SZ 6992.080x160x80
SZ 6992.080x160x80
8
16.0-24.0
2
2.8
080
SZ 6992.090x100x80
SZ 6992.090x100x80
9
10.0-16.0
1
2.8
090
SZ 6992.090x160x80
SZ 6992.090x160x80
9
16.0-28.0
2
2.8
090
SZ 6992.100x110x80
SZ 6992.100x110x80
10
11.0-16.0
1
2.8
100
SZ 6992.100x160x80
SZ 6992.100x160x80
10
16.0-34.0
2
2.8
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表