HF-AF
Spyraflo
Housing Flange
Acetal
High Speed
Powered by
CAD模型選擇
{spyraflo/housing_flange/acetal/high_speed/hf_af.prj},{NB=HF1-6M-AF},{SHA256=e6+TObY1mRmRz9DffjPp87Vm8EfFLU8eb34Y8qOlCe8=},{INAME=00011__hf12d6m2daf},{PN=HF1-6M-AF},{DESC=Housing Flange, Self Aligning, High Speed Acetal Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=6 mm},{IDMIN=6.02 mm},{IDMAX=6.07 mm},{MAXRL=355},{MAXS=3200},{WEIGHT=14.0},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 82},{FC=0.1 to 0.3},{STORAGE=Clean, dry},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/housing-flange-self-aligning-high-speed-acetal-bearing/hf1-6m-af}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
HF1-250-AF
HF1-250-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.25 in
0.251 in
0.253 in
84
3000
0.5
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-312-AF
HF2-312-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.313 in
0.3135 in
0.3155 in
120
2400
0.9
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-375-AF
HF2-375-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.375 in
0.376 in
0.378 in
143
2000
0.9
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-500-AF
HF2-500-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.504 in
285
1500
1.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-500-AF
HF3-500-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.501 in
0.504 in
285
1500
2.6
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-625-AF
HF3-625-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.625 in
0.626 in
0.628 in
401
1200
3.2
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-750-AF
HF3-750-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.75 in
0.751 in
0.753 in
574
1000
3.7
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF1-6M-AF
HF1-6M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
6 mm
6.02 mm
6.07 mm
355
3200
14.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-8M-AF
HF2-8M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
8 mm
8.03 mm
8.08 mm
536
2400
26.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-10M-AF
HF2-10M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
10 mm
10.03 mm
10.08 mm
670
1900
26.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF2-12M-AF
HF2-12M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.08 mm
1197
1600
34.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-12M-AF
HF3-12M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
12.03 mm
12.08 mm
1197
1600
75.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-15M-AF
HF3-15M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
15 mm
15.03 mm
15.08 mm
1683
1200
91.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-16M-AF
HF3-16M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
16 mm
16.03 mm
16.08 mm
1796
1200
92.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-18M-AF
HF3-18M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
18 mm
18.03 mm
18.08 mm
2411
1000
105.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
HF3-20M-AF
HF3-20M-AF
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
20 mm
20.03 mm
20.08 mm
2679
900
98.0
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 82
0.1 to 0.3
Clean, dry
Maintenance free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表