目錄: 斯普瑞喷雾系统公司
Created: 27.02.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
斯普瑞喷雾系统公司
EG高压喷头 - 喷嘴 - 公制
斯普瑞喷雾系统公司
公制单位
扁平噴嘴
UniJet®扇形喷嘴
Powered by
CAD模型選擇
{sprayingsystems/metric_units/flat_spray_nozzles/unijet_flat_spray_nozzles/nozzle_eg_m_asmtab.prj},{NB=B11430-1/4-SS-50+TP0007EG},{PN=B11430-1/4-SS-50+TP0007EG},{IC=1/4},{TT=Female},{SG2=EG High Pressure Tips},{CP=nozzle_EG_m.prj},{MODEL=EG},{SA=00},{CS=07},{THD=BSPT},{MAT=303 Stainless Steel & Hardened Stainless Steel},{SP=Flat Spray},{FR3=2.8},{FR20=7.1},{FR35=9.4},{FR50=11.3},{FR80=14.3},{FR100=16},{FR140=18.9},{FR170=21},{FR200=23},{CMODEL=B11430-1/4-SS-100+TP00015EG},{LL=51.587},{TA=0°},{TR=1},{TBDWG=14994-1},{TFDWG=17991},{ADWG=17990},{SS1=17.475},{SS2=20.650},{PPATH=assemblies/nozzle_eg_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
产品型号
ⁿ/ₐ
IC
入口连接尺寸
ⁿ/ₐ
TT
外螺纹/内螺纹
ⁿ/ₐ
SA
喷射角度
ⁿ/ₐ
CS
流量规格
ⁿ/ₐ
THD
螺纹类型
ⁿ/ₐ
MAT
物料
ⁿ/ₐ
SP
喷雾模式
ⁿ/ₐ
FR3
3 psi时的流量(加仑每分钟)
ⁿ/ₐ
FR20
20 bar时的流量
ⁿ/ₐ
FR35
35 bar时的流量
ⁿ/ₐ
FR50
流量(升/分)在50bar下
ⁿ/ₐ
FR80
流量(升/分)在80bar下
ⁿ/ₐ
FR100
流量(升/分)在100bar下
ⁿ/ₐ
FR140
流量(升/分)在140bar下
ⁿ/ₐ
FR170
流量(升/分)在170bar下
ⁿ/ₐ
FR200
流量(升/分)在200bar下
ⁿ/ₐ
LL
L
[mm]
SS1
S1
[mm]
SS2
S2
[mm]
B11430-1/4-SS-100+TP00015...
B11430-1/4-SS-100+TP00015...
1/4
Female
00
015
BSPT
303 Stainless Steel & Har...
Flat Spray
0.59
1.5
2
2.4
3.1
3.4
4
4.5
4.8
51.587
17.475
20.650
B11430-1/4-SS-50+TP0002EG
B11430-1/4-SS-50+TP0002EG
1/4
Female
00
02
BSPT
303 Stainless Steel & Har...
Flat Spray
0.79
2
2.7
3.2
4.1
4.6
5.4
5.9
6.4
51.587
17.475
20.650
B11430-1/4-SS-50+TP0003EG
B11430-1/4-SS-50+TP0003EG
1/4
Female
00
03
BSPT
303 Stainless Steel & Har...
Flat Spray
1.2
3.1
4
4.8
6.1
6.8
8.1
8.9
9.7
51.587
17.475
20.650
B11430-1/4-SS-50+TP1503EG
B11430-1/4-SS-50+TP1503EG
1/4
Female
15
03
BSPT
303 Stainless Steel & Har...
Flat Spray
1.2
3.1
4
4.8
6.1
6.8
8.1
8.9
9.7
51.206
17.475
20.650
B11430-1/4-SS-50+TP2503EG
B11430-1/4-SS-50+TP2503EG
1/4
Female
25
03
BSPT
303 Stainless Steel & Har...
Flat Spray
1.2
3.1
4
4.8
6.1
6.8
8.1
8.9
9.7
51.206
17.475
20.650
B11430-1/4-SS-50+TP0004EG
B11430-1/4-SS-50+TP0004EG
1/4
Female
00
04
BSPT
303 Stainless Steel & Har...
Flat Spray
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
51.587
17.475
20.650
B11430-1/4-SS-50+TP1504EG
B11430-1/4-SS-50+TP1504EG
1/4
Female
15
04
BSPT
303 Stainless Steel & Har...
Flat Spray
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
51.206
17.475
20.650
B11430-1/4-SS-50+TP2504EG
B11430-1/4-SS-50+TP2504EG
1/4
Female
25
04
BSPT
303 Stainless Steel & Har...
Flat Spray
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
51.206
17.475
20.650
B11430-1/4-SS-50+TP4004EG
B11430-1/4-SS-50+TP4004EG
1/4
Female
40
04
BSPT
303 Stainless Steel & Har...
Flat Spray
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
51.206
17.475
20.650
B11430-1/4-SS-50+TP6504EG
B11430-1/4-SS-50+TP6504EG
1/4
Female
65
04
BSPT
303 Stainless Steel & Har...
Flat Spray
1.6
4.1
5.4
6.4
8.2
9.1
10.8
11.9
12.9
51.206
17.475
20.650
B11430-1/4-SS-50+TP00045E...
B11430-1/4-SS-50+TP00045E...
1/4
Female
00
045
BSPT
303 Stainless Steel & Har...
Flat Spray
1.8
4.6
6.1
7.3
9.2
10.3
12.1
13.4
14.5
51.587
17.475
20.650
B11430-1/4-SS-50+TP15045E...
B11430-1/4-SS-50+TP15045E...
1/4
Female
15
045
BSPT
303 Stainless Steel & Har...
Flat Spray
1.8
4.6
6.1
7.3
9.2
10.3
12.1
13.4
14.5
51.206
17.475
20.650
B11430-1/4-SS-50+TP25045E...
B11430-1/4-SS-50+TP25045E...
1/4
Female
25
045
BSPT
303 Stainless Steel & Har...
Flat Spray
1.8
4.6
6.1
7.3
9.2
10.3
12.1
13.4
14.5
51.206
17.475
20.650
B11430-1/4-SS-50+TP40045E...
B11430-1/4-SS-50+TP40045E...
1/4
Female
40
045
BSPT
303 Stainless Steel & Har...
Flat Spray
1.8
4.6
6.1
7.3
9.2
10.3
12.1
13.4
14.5
51.206
17.475
20.650
B11430-1/4-SS-50+TP0005EG
B11430-1/4-SS-50+TP0005EG
1/4
Female
00
05
BSPT
303 Stainless Steel & Har...
Flat Spray
2
5.1
6.7
8.1
10.2
11.4
13.5
14.9
16.1
51.587
17.475
20.650
B11430-1/4-SS-50+TP1505EG
B11430-1/4-SS-50+TP1505EG
1/4
Female
15
05
BSPT
303 Stainless Steel & Har...
Flat Spray
2
5.1
6.7
8.1
10.2
11.4
13.5
14.9
16.1
51.206
17.475
20.650
B11430-1/4-SS-50+TP2505EG
B11430-1/4-SS-50+TP2505EG
1/4
Female
25
05
BSPT
303 Stainless Steel & Har...
Flat Spray
2
5.1
6.7
8.1
10.2
11.4
13.5
14.9
16.1
51.206
17.475
20.650
B11430-1/4-SS-50+TP4005EG
B11430-1/4-SS-50+TP4005EG
1/4
Female
40
05
BSPT
303 Stainless Steel & Har...
Flat Spray
2
5.1
6.7
8.1
10.2
11.4
13.5
14.9
16.1
51.206
17.475
20.650
B11430-1/4-SS-50+TP00055E...
B11430-1/4-SS-50+TP00055E...
1/4
Female
00
055
BSPT
303 Stainless Steel & Har...
Flat Spray
2.2
5.6
7.4
8.9
11.2
12.5
14.8
16.3
17.7
51.587
17.475
20.650
B11430-1/4-SS-50+TP15055E...
B11430-1/4-SS-50+TP15055E...
1/4
Female
15
055
BSPT
303 Stainless Steel & Har...
Flat Spray
2.2
5.6
7.4
8.9
11.2
12.5
14.8
16.3
17.7
51.206
17.475
20.650
B11430-1/4-SS-50+TP25055E...
B11430-1/4-SS-50+TP25055E...
1/4
Female
25
055
BSPT
303 Stainless Steel & Har...
Flat Spray
2.2
5.6
7.4
8.9
11.2
12.5
14.8
16.3
17.7
51.206
17.475
20.650
B11430-1/4-SS-50+TP40055E...
B11430-1/4-SS-50+TP40055E...
1/4
Female
40
055
BSPT
303 Stainless Steel & Har...
Flat Spray
2.2
5.6
7.4
8.9
11.2
12.5
14.8
16.3
17.7
51.206
17.475
20.650
B11430-1/4-SS-50+TP0006EG
B11430-1/4-SS-50+TP0006EG
1/4
Female
00
06
BSPT
303 Stainless Steel & Har...
Flat Spray
2.4
6.1
8.1
9.7
12.2
13.7
16.2
17.8
19.3
51.587
17.475
20.650
B11430-1/4-SS-50+TP1506EG
B11430-1/4-SS-50+TP1506EG
1/4
Female
15
06
BSPT
303 Stainless Steel & Har...
Flat Spray
2.4
6.1
8.1
9.7
12.2
13.7
16.2
17.8
19.3
51.206
17.475
20.650
B11430-1/4-SS-50+TP2506EG
B11430-1/4-SS-50+TP2506EG
1/4
Female
25
06
BSPT
303 Stainless Steel & Har...
Flat Spray
2.4
6.1
8.1
9.7
12.2
13.7
16.2
17.8
19.3
51.206
17.475
20.650
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表