目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
T5-TT-33-43 - T- tie-rod
Speedyblock
Latch series
Accessories 33 - 43
Powered by
CAD模型選擇
{speedyblock/a_tirante/accessories/t5_tt_asmtab.prj},{NB=33/TTX},{IDNR=},{CODICE=AU564},{MODELLO=33/TTX},{FAM=Toggle clamps},{SER=Latch},{USE=ACCESS.TTX PER 320/T5X-33/TFX-TFLX},{ESECUZIONE=Acciaio inox},{TIP=TTX},{VER=2},{A=35},{B=18},{C=19},{D=30.0},{G=19.0},{H=0.0},{I=34},{L=76.5},{M=M8},{P=6.7},{PPATH=../serie_a_tirante/t5_accessories/t5_accessories_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
[mm]
I
[mm]
L
[mm]
M
[mm]
P
[mm]
33/TT
AU552
33/TT
Toggle clamps
Latch
T-shaped rod TT
-
35
18
19
30.0
19.0
34
76.5
M8
6.7
33/TTX
AU564
33/TTX
Toggle clamps
Latch
ACCESS.TTX PER 320/T5X-33...
Stainless steel
35
18
19
30.0
19.0
34
76.5
M8
6.7
43/TT
AU554
43/TT
Toggle clamps
Latch
T-shaped rod TT
-
50
26
28
40.5
31.0
43
93.0
M10
8.5
43/TTX
AU566
43/TTX
Toggle clamps
Latch
T-shaped rod TT
Stainless steel
50
26
28
40.5
31.0
43
93.0
M10
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表