FC - Fixing
Special Springs
Nitrogen gas Cylinders
Fixings
Powered by
CAD模型選擇
{special_springs/cilindri_ad_azoto/fissaggi/fc_a.prj},{NB=FC 45 A},{CODE=FC 45 A},{CODENIT=05571/C},{A=86},{B=50},{C=47},{D=45.5},{E=13.0},{F=9},{G=0},{H=0.0},{D1=47.0},{D2=45.5},{D3=9},{BX=50.000},{CX=0.000},{DX=0.000},{D3X=9.000},{COD=FC45A},{R=1.000},{VERS=3.000},{NDM=6.000},{KDM=4.917},{KDM1=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
FC 12 A
FC 12 A
34
21
24
0.0
13.7
12.5
9
6.6
13.7
12.5
6.6
FC 15 A
FC 15 A
37
24
27
0.0
16.7
15.5
9
6.6
16.7
15.5
6.6
FC 19 B
FC 19 B
44
25
30
12.0
21.0
19.5
9
6.6
21.0
19.5
6.6
FC 25 B
FC 25 B
50
30
34
18.0
27.0
25.5
9
6.6
27.0
25.5
6.6
FC 32 A
FC 32 A
60
35
34
32.5
9.0
7
0
0.0
34.0
32.5
7
FC 38 A
FC 38 A
68
40
40
38.5
9.0
7
0
0.0
40.0
38.5
7
FC 45 A
FC 45 A
86
50
47
45.5
13.0
9
0
0.0
47.0
45.5
9
FC 50 A
FC 50 A
95
56.5
54
50.5
13.0
9
0
0.0
54.0
50.5
9
FC 63 A
FC 63 A
122
73.5
67
63.5
16.0
11
0
0.0
67.0
63.5
11
FC 75 A
FC 75 A
122
73.5
80
75.5
16.0
11
0
0.0
80.0
75.5
11
FC 95 A
FC 95 A
150
92
100
95.5
18.0
13.5
0
0.0
100.0
95.5
13.5
FC 120 A
FC 120 A
175
109.5
125
120.5
21.0
13.5
0
0.0
125.0
120.5
13.5
FC 150 A
FC 150 A
220
138
155
150.5
27.0
17.5
0
0.0
155.0
150.5
17.5
FC 195 A
FC 195 A
290
170
200
195.5
27.0
17.5
0
0.0
200.0
195.5
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表