目錄: Sparks Belting
Created: 28.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sparks Belting
5.38" Diameter Drum Motor - Motorized Pulleys
Sparks Belting
Dura Drive Plus
Powered by
CAD模型選擇
{sparksbelting/moto_pull/dia_538_asmtab.prj},{NB=5DM2C111.81.50380C0000000P0},{DIA=5.38},{DIAPN=5},{DI=D},{CON=M},{V=2},{EC=C},{CL=1},{SL=11.81},{HP=.50},{NS=38},{VM=0},{ST=C},{SSD=0},{GD=0},{KW=0},{KN=0},{LT=0},{LTV=0},{LTCB=0},{ECT=P},{BB=0},{SM=Contact Sparks for any shaft modifications},{PPATH=moto_pull_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ON
Order Number
ⁿ/ₐ
DIA
Diameter
[Inch]
SM
Shaft Modification
ⁿ/ₐ
5DM2C111.81.50380C0000000...
5DM2C111.81.50380C0000000...
5.38
Contact Sparks for any sh...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表