目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE M150 - Vérins cylindriques ISO 6432
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS CYLINDRIQUES
Cylindrique ISO 6432
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_cylindriques/cylindrique_iso_6432/serie_m150.prj},{NB=M150.16.001_0},{ALESAGE=16},{COURSE=1},{OPTION=},{PC=0},{A=M6},{A1=6},{B=M16x1,5},{C=19},{D=12},{D1=17.27},{D3=18.0},{E=6},{F=16},{G=82},{G1=93},{G2=44.0},{G3=53},{P=55},{K=22},{L=17},{L2=27},{N=9},{CH=5},{R=M5},{M=109},{FS=4.000},{AS=3.500},{PPATH=m150/serie_m150_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D3
[mm]
E
[mm]
F
[mm]
G
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
P
[mm]
K
[mm]
L
[mm]
L2
[mm]
N
[mm]
CH
[mm]
R
[mm]
M
[mm]
M150.16.001
M150.16.001
16
M6
6
M16x1,5
19
12
17.27
18.0
6
16
82
93
44.0
53
55
22
17
27
9
5
M5
109
M150.20.001
M150.20.001
20
M8
8
M22x1,5
27
16
21.27
25.5
8
20
95
111
51.5
67
67
24
20
32
12
7
G1/8”
131
M150.25.001
M150.25.001
25
M10x1,25
10
M22x1,5
30
16
26.50
28.5
8
22
104
118
52.0
68
68
28
22
36
12
9
G1/8”
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表