目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE N101/301 - Vérins cylindriques
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS CYLINDRIQUES
Cylindrique Ø32 à 63mm
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_cylindriques/cylindrique_32_63/serie_n101_301.prj},{NB=N101.40.010_0},{TYPE=1},{ALESAGE=40},{COURSE=10},{OPTION=},{PC=0},{AM=24},{BE=M38x1,5},{BF=35},{MM=16},{PB=89},{VA=16},{WF=45},{XC=113},{Y=57},{ZN=174},{C=41.6},{D=21.0},{E=42},{G=Ø12},{H=M10x1},{J=8 MIN.},{K=10,5 MAX.},{L=11},{A=113},{B=203},{CH=13},{EE=G1/4”},{FS=2.500},{AS=3.500},{PPATH=n101_301/serie_n101_301_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
BE
[mm]
KK
[mm]
MM
[mm]
A
[mm]
B
[mm]
CH
[mm]
EE
[mm]
N101.32.010
N101.32.010
32
M30x1,5
M10x1,5
12
96
172
10
G1/8”
N101.40.010
N101.40.010
40
M38x1,5
M12x1,75
16
113
203
13
G1/4”
N101.50.010
N101.50.010
50
M45x1,5
M16x2
20
120
220
17
G1/4”
N101.63.010
N101.63.010
63
M45x1,5
M16x2
20
124
224
17
G3/8”
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表