目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE BS - Bloqueurs de tiges
Sopra-Pneumatic
Exploiter l'air
BLOQUEURS DE TIGE
Bloqueur mécanique
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/bloqueurs_de_tige/bloqueur_mecanique/serie_bs.prj},{NB=BS3001040},{ALESAGE=40},{OPTION=01},{A=38.0},{B1=54},{B2=54},{C=6},{D=20},{E=70},{F=80.0},{G=M6},{H=34.9},{N=G1/8”},{P=42.50},{Q=9.0},{R=8},{S=100},{T=70},{WH=30},{KG=0.600},{FF=1240},{CHAMFER1=2.70},{H1=42.00},{WH1=10.00},{CHAMFER2=1.75},{G1=6.000},{C1=55.0},{R1=29.000},{C2=58.8},{C3=5.200},{CH=5.770},{WIDTH=10.000},{C4=9.000},{C5=14.000},{Q1=32.000},{H2=35.000},{H3=16.000},{L2=23.0},{N1=9.728},{HH=34.9},{CF=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
WH
[mm]
KG
[kg]
FF
[N]
BS3001020
BS3001020
20
0.0
34
35
0
13
54
22.0
-
M22x1,5
M5
27.00
5.0
0
69
47
24
0.190
490
BS3001025
BS3001025
25
0.0
34
35
0
13
54
22.0
-
M22x1,5
M5
27.00
5.0
0
73
45
28
0.190
490
BS3001032
BS3001032
32
32.5
47
47
6
20
60
67.5
M6
30
G1/8”
33.25
9.0
8
86
60
26
0.400
790
BS3001040
BS3001040
40
38.0
54
54
6
20
70
80.0
M6
34.9
G1/8”
42.50
9.0
8
100
70
30
0.600
1240
BS3001050
BS3001050
50
46.5
65
65
8
24
90
100.0
M8
40
G1/8”
58.00
12.5
12
127
90
37
1.100
1930
BS2001063
BS2001063
63
56.5
75
75
8
24
90
100.0
M8
45
G1/8”
59.00
17.5
12
127
90
37
1.500
3060
BS2001080
BS2001080
80
72.0
95
95
12
32
110
120.0
M10
45
G1/4”
69.00
17.5
16
156
110
46
2.600
5400
BS2001100
BS2001100
100
89.0
114
114
12
32
110
120.0
M10
55
G1/4”
69.00
20.0
16
161
110
51
3.500
7700
BS2001125
BS2001125
125
110.0
138
138
20
45
140
156.0
M12
60
G1/4”
84.50
19.0
20
205
140
65
6.500
12040
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表