JAS - 带快换管接头的速度控制阀/薄形紧凑型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
JAS Speed Controller with One-touch Fitting/Thin Flat Compact Type
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/jas/jas-l_inch.prj},{NB=JAS-LEA03-U10},{GUI=JAS-L**03-U10},{CONTROL=E},{POSITION=A},{SEAL=},{D=5/32},{DD=3.969},{T=10/32UNF},{TD=4.826},{H=2.500},{D1=10.0},{D2=7.7},{D3=8.2},{D4=12.1},{AU=35.6},{AL=34.3},{L1=18.6},{L2=12.9},{L3=17.4},{L4=6.9},{H1=12.7},{H2=6.6},{H3=16.2},{M=13.3},{CNSMASSEXACT=6},{LL1=4.700},{LL2=0.700},{LL3=0.900},{LL4=6.880},{LL5=0.530},{LL6=7.390},{LL7=0.280},{LL8=11.820},{LL9=0.900},{LL10=10.000},{LL11=9.490},{LL12=6.300},{LL13=10.300},{LL14=4.790}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
GUI
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
AU
[mm]
AL
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
JAS-LEA01-U10
JAS-L**01-U10
1/8
10/32UNF
2.500
9.5
6.7
7.2
12.1
35.6
34.3
18.6
12.9
17.4
6.9
12.7
6.6
16.2
13.3
5
JAS-LEA03-U10
JAS-L**03-U10
5/32
10/32UNF
2.500
10.0
7.7
8.2
12.1
35.6
34.3
18.6
12.9
17.4
6.9
12.7
6.6
16.2
13.3
6
JAS-LEA03-N01
JAS-L**03-N01*
5/32
NPT1/8
5.560
10.0
7.7
8.2
14.7
42.7
40.9
20.4
17.5
24.2
10.2
17.1
9.7
20.3
13.3
14
JAS-LEA07-N01
JAS-L**07-N01*
1/4
NPT1/8
5.560
10.9
0.0
11.2
14.7
42.7
40.9
20.4
17.5
24.2
10.2
17.1
9.7
20.3
13.3
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表