AS W2 - 难燃性(UL-94规格 相当于V-0)弯头型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_w2.prj},{NB=AS3201F-02-06W2},{GUI=AS32*1F-02-06W2 },{MODEL1=AS32},{MODEL2=1F-02-06W2},{CONTROL=0},{D=6},{T=R1/4},{H1=19},{H2=14},{D1=13.2},{D2=23.0},{L1=27.8},{L2=39.3},{L3=21.30},{L4MAX=49.9},{L4MIN=44.9},{AMAX=44.40},{AMIN=39.4},{M=17.0},{CNSMASSEXACT=63},{T1=13.157},{T2=11.000},{A1=7.000},{A2=7.200},{A3=2.700},{A4=4.000},{A5=11.500},{A6=8.000},{A7=9.800},{B1=11.000},{B2=4.000},{B3=1.500},{B4=11.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
适合管子外径
[mm]
T
ⁿ/ₐ
H1
[mm]
H2
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
AS1201F-M5-06W2
AS12*1F-M5-06W2
AS1201F-M5-06W2
6
M5x0.8
8
6
12.8
9.6
21.6
26.4
11.70
29.6
26.0
26.15
22.4
13.5
9
AS2201F-01-06W2
AS22*1F-01-06W2
AS2201F-01-06W2
6
R1/8
12
10
13.2
14.2
23.9
31.0
13.40
36.4
31.4
33.30
28.3
17.0
19
AS2201F-01-08W2
AS22*1F-01-08W2
AS2201F-01-08W2
8
R1/8
12
10
15.2
14.2
25.3
32.4
13.40
36.4
31.4
33.30
28.3
18.5
21
AS2201F-01-10W2
AS22*1F-01-10W2
AS2201F-01-10W2
10
R1/8
12
10
18.5
14.2
32.1
39.2
15.20
36.4
31.4
33.30
28.3
21.0
23
AS2201F-02-06W2
AS22*1F-02-06W2
AS2201F-02-06W2
6
R1/4
17
12
13.2
18.5
25.2
34.4
17.70
41.1
36.1
35.60
30.6
17.0
34
AS2201F-02-08W2
AS22*1F-02-08W2
AS2201F-02-08W2
8
R1/4
17
12
15.2
18.5
27.2
36.4
17.70
41.1
36.1
35.60
30.6
18.5
36
AS2201F-02-10W2
AS22*1F-02-10W2
AS2201F-02-10W2
10
R1/4
17
12
18.5
18.5
35.3
44.5
18.30
41.1
36.1
35.60
30.6
21.0
38
AS3201F-02-06W2
AS32*1F-02-06W2
AS3201F-02-06W2
6
R1/4
19
14
13.2
23.0
27.8
39.3
21.30
49.9
44.9
44.40
39.4
17.0
63
AS3201F-02-08W2
AS32*1F-02-08W2
AS3201F-02-08W2
8
R1/4
19
14
15.2
23.0
29.5
41.0
21.30
49.9
44.9
44.40
39.4
18.5
65
AS3201F-02-10W2
AS32*1F-02-10W2
AS3201F-02-10W2
10
R1/4
19
14
18.5
23.0
31.5
43.1
21.30
49.9
44.9
44.40
39.4
21.0
67
AS3201F-02-12W2
AS32*1F-02-12W2
AS3201F-02-12W2
12
R1/4
19
14
20.9
23.0
32.8
44.3
21.30
49.9
44.9
44.40
39.4
22.0
69
AS3201F-03-06W2
AS32*1F-03-06W2
AS3201F-03-06W2
6
R3/8
19
14
13.2
23.0
27.8
39.3
19.80
47.4
42.4
42.40
37.4
17.0
58
AS3201F-03-08W2
AS32*1F-03-08W2
AS3201F-03-08W2
8
R3/8
19
14
15.2
23.0
29.5
41.0
19.80
47.4
42.4
42.40
37.4
18.5
60
AS3201F-03-10W2
AS32*1F-03-10W2
AS3201F-03-10W2
10
R3/8
19
14
18.5
23.0
31.5
43.1
19.80
47.4
42.4
42.40
37.4
21.0
62
AS3201F-03-12W2
AS32*1F-03-12W2
AS3201F-03-12W2
12
R3/8
19
14
20.9
23.0
32.8
44.3
19.80
47.4
42.4
42.40
37.4
22.0
64
AS4201F-04-10W2
AS42*1F-04-10W2
AS4201F-04-10W2
10
R1/2
24
17
18.5
28.6
33.6
47.9
24.50
58.7
51.2
51.40
43.9
21.0
101
AS4201F-04-12W2
AS42*1F-04-12W2
AS4201F-04-12W2
12
R1/2
24
17
20.9
28.6
35.2
49.5
24.50
58.7
51.2
51.40
43.9
22.0
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表