ASBL 3 1-G - 金属速度控制器薄型/G螺纹
SMC Corporation
流量控制元件
速度控制阀
带快换接头 金属阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/metal_body_with_one_touch_fittings/asbl_3_1_g.prj},{NB=ASBL2301-G02-08},{D=8},{H1=8.000},{H2=12.000},{D1=15.100},{L1=28.400},{L11=28.350},{L2=36.900},{L3=17.000},{L4=27.700},{L44=27.650},{L5=9.000},{L6=22.100},{L7=28.600},{L8=10.300},{AMAX=53.000},{AMIN=48.600},{M=16.100},{TL=4.500},{TD=13.157},{YW1=12.000},{YL1=2.100},{YW2=11.500},{YL2=1.100},{YW3=12.000},{YW4=17.000},{YL4=1.800},{YW5=15.900},{YL5=0.360},{YW6=11.400},{YW61=11.500},{YW62=14.100},{YW63=1.300},{YL6=1.000},{BL=27.500},{BW=17.000},{BH=17.000},{XW1=10.000},{XL1=4.900},{XW2=3.000},{XL2=0.400},{XW3=4.000},{XL3=148.000},{XL4=2.500},{XW5=7.000},{XL5=0.400},{XL6=7.300},{XL7=5.500},{XL8=2.000},{ZW1=13.400},{ZL1=2.000},{ZW2=11.000},{ZL2=2.650},{ZW3=11.800},{CONTROL=0},{OPTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H1
[mm]
H2
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
AMAX
[mm]
AMIN
[mm]
M
[mm]
ASBL2301-G01-06
ASBL23*1-G01-06
ASBL2301-G01-06
6
G1/8
6.000
9.000
13.100
22.500
29.000
13.000
20.800
7.000
17.800
23.300
8.000
43.500
39.700
13.600
ASBL2301-G01-08
ASBL23*1-G01-08
ASBL2301-G01-08
8
G1/8
6.000
9.000
15.100
25.400
31.900
13.000
20.800
7.000
17.800
23.300
8.000
43.500
39.700
16.100
ASBL2301-G02-06
ASBL23*1-G02-06
ASBL2301-G02-06
6
G1/4
8.000
12.000
13.100
24.700
33.200
17.000
27.700
9.000
22.100
28.600
10.300
53.000
48.600
13.600
ASBL2301-G02-08
ASBL23*1-G02-08
ASBL2301-G02-08
8
G1/4
8.000
12.000
15.100
28.400
36.900
17.000
27.700
9.000
22.100
28.600
10.300
53.000
48.600
16.100
ASBL2301-G02-10
ASBL23*1-G02-10
ASBL2301-G02-10
10
G1/4
8.000
12.000
18.000
30.800
39.300
17.000
27.700
9.000
22.100
28.600
10.300
53.000
48.600
17.000
ASBL3301-G03-08
ASBL33*1-G03-08
ASBL3301-G03-08
8
G3/8
10.000
14.000
15.100
30.000
41.000
22.000
34.400
11.000
27.800
35.300
13.300
64.000
59.400
16.100
ASBL3301-G03-10
ASBL33*1-G03-10
ASBL3301-G03-10
10
G3/8
10.000
14.000
18.000
32.100
43.100
22.000
34.400
11.000
27.800
35.300
13.300
64.000
59.400
17.000
ASBL4301-G04-10
ASBL43*1-G04-10
ASBL4301-G04-10
10
G1/2
10.000
17.000
18.000
34.400
47.900
27.000
40.400
13.500
33.500
42.500
16.600
75.300
70.200
17.000
ASBL4301-G04-12
ASBL43*1-G04-12
ASBL4301-G04-12
12
G1/2
10.000
17.000
21.000
36.300
49.800
27.000
40.400
13.500
33.500
42.500
16.600
75.300
70.200
18.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表