ASQ - QFC阀
SMC Corporation
流量控制元件
节气阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/air_saving_valve/asq.prj},{NB=ASQ530F-02-12S(0)},{IDNR=},{OPTION=},{ROT=0},{MODEL=ASQ530F-02-12S},{LOCK=},{D=12},{T=R1/4},{ND=13.157},{H=21},{D1=20.9},{D2=24.3},{D3=24.8},{D4=20.4},{D5=16.2},{L1=63.5},{L2=34.4},{L3=23.4},{L4MAX=53.5},{L4MIN=48.5},{L5=92.2},{L6=72.0},{L7MAX=55.8},{L7MIN=50.8},{L8=25.6},{A1MAX=49.8},{A1MIN=44.8},{A2=19.0},{M=22.0},{WEIGHT1=174},{WEIGHT2=151},{H1=22.0},{H2=18.0},{H3=17},{H4=10.0},{H5=15},{AA=2.9},{AB=3.5},{AC=5.4},{AD=5.0},{AE=3.8},{AF=1.9},{AG=13.7},{AH=3.0},{AI=5.5},{AJ=28.2},{AK=2.2},{AL=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MODEL
型号
ⁿ/ₐ
D
管子O.D.
[mm]
T
接管口径
ⁿ/ₐ
H
H (六角对边)
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7MAX
[mm]
L7MIN
[mm]
L8
[mm]
A1MAX
[mm]
A1MIN
[mm]
A2
[mm]
M
[mm]
WEIGHT1
质量1
[g]
WEIGHT2
质量2
[g]
ASQ430F-02-06S
ASQ430F-02-06S
6
R1/4
17
18.5
20.0
21.5
19.5
61.6
34.9
20.3
49.4
44.4
88.8
68.7
50.6
45.6
23.0
44.6
39.6
17.9
17.0
136
114
ASQ430F-02-08S
ASQ430F-02-08S
8
R1/4
17
18.5
20.0
21.5
19.5
62.6
35.9
20.3
49.4
44.4
88.8
68.7
50.6
45.6
23.0
44.6
39.6
17.9
18.5
139
117
ASQ430F-02-10S
ASQ430F-02-10S
10
R1/4
17
18.5
20.0
21.5
19.5
57.7
31.0
20.3
49.4
44.4
88.8
68.7
50.6
45.6
23.0
44.6
39.6
17.9
21.0
130
108
ASQ530F-02-06S
ASQ530F-02-06S
6
R1/4
21
18.5
24.3
24.8
20.4
65.6
36.5
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
17.0
178
155
ASQ530F-02-08S
ASQ530F-02-08S
8
R1/4
21
18.5
24.3
24.8
20.4
66.6
37.5
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
18.5
181
158
ASQ530F-02-10S
ASQ530F-02-10S
10
R1/4
21
18.5
24.3
24.8
20.4
61.7
32.6
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
21.0
172
149
ASQ530F-02-12S
ASQ530F-02-12S
12
R1/4
21
20.9
24.3
24.8
20.4
63.5
34.4
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
22.0
174
151
ASQ530F-03-06S
ASQ530F-03-06S
6
R3/8
21
18.5
24.3
24.8
20.4
65.6
36.5
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
17.0
188
165
ASQ530F-03-08S
ASQ530F-03-08S
8
R3/8
21
18.5
24.3
24.8
20.4
66.6
37.5
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
18.5
191
168
ASQ530F-03-10S
ASQ530F-03-10S
10
R3/8
21
18.5
24.3
24.8
20.4
61.7
32.6
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
21.0
182
159
ASQ530F-03-12S
ASQ530F-03-12S
12
R3/8
21
20.9
24.3
24.8
20.4
63.5
34.4
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
22.0
184
161
ASQ630F-03-10S
ASQ630F-03-10S
10
R3/8
25
18.5
29.7
30.7
30.0
74.8
32.6
30.8
74.3
66.8
107.9
86.9
67.6
60.1
28.0
61.2
53.7
20.8
21.0
310
292
ASQ630F-03-12S
ASQ630F-03-12S
12
R3/8
25
20.9
29.7
30.7
30.0
76.6
34.4
30.8
74.3
66.8
107.9
86.9
67.6
60.1
28.0
61.2
53.7
20.8
22.0
312
294
ASQ630F-04-10S
ASQ630F-04-10S
10
R1/2
25
18.5
29.7
30.7
30.0
74.8
32.6
30.8
74.3
66.8
111.4
90.4
71.1
63.6
28.0
62.9
55.4
24.1
21.0
330
312
ASQ630F-04-12S
ASQ630F-04-12S
12
R1/2
25
20.9
29.7
30.7
30.0
76.6
34.4
30.8
74.3
66.8
111.4
90.4
71.1
63.6
28.0
62.9
55.4
24.1
22.0
332
314
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表