KQG2T - Different Diameter Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2 Stainless Steel 316 One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2/kqg2t_ddt.prj},{NB=KQG2T06-08},{ODA=6},{ODAX=6.0},{ODB=8},{ODBX=8},{MODEL=KQG2T06-08},{D1=13.7},{D2=11.4},{L1=19.1},{L2=17.7},{L3=29.5},{Q=6.4},{M1=16.1},{M2=13.6},{N=4.2},{O=8.0},{EA=16.4},{CNSMASSEXACT=20.0},{DH1=13.4},{DH2=11.0},{DH3=13.4},{DH4=10.8},{DH5=0.0},{DV1=10.8},{DV2=6.8},{DV3=11.1},{DV4=8.1},{DV5=6.7},{LH1=2.0},{LH2=2.0},{LH3=1.6},{LH4=4.6},{LH5=4.1},{LH6=13.7},{LH7=15.9},{LH8=21.3},{LH9=3.0},{LV1=2.0},{LV2=3.1},{LV3=1.7},{LV4=5.0},{LV5=5.0},{LV6=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ODA
Applicable tube O.D.a
[mm]
ODB
Applicable tube O.D.b
[mm]
MODEL
Model
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
N
[mm]
O
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2T23-04
3.2
4
KQG2T23-04
9.1
8.3
14.2
14.1
21.1
4.1
12.6
12.0
3.2
5.6
3.8
8.5
KQG2T04-06
4
6
KQG2T04-06
11.4
9.1
15.6
15.7
22.8
4.4
13.6
12.6
3.2
5.6
7.1
11.5
KQG2T06-08
6
8
KQG2T06-08
13.7
11.4
19.1
17.7
29.5
6.4
16.1
13.6
4.2
8.0
16.4
20.0
KQG2T08-10
8
10
KQG2T08-10
16.6
13.7
21.0
21.2
32.1
7.1
17.0
16.1
4.2
8.0
36.0
29.8
KQG2T10-12
10
12
KQG2T10-12
18.7
16.6
23.6
23.1
35.7
8.1
18.6
17.0
4.2
8.0
56.0
41.3
KQG2T12-16
12
16
KQG2T12-16
24.6
18.7
26.8
26.7
39.9
9.1
20.8
18.6
4.2
8.0
108.5
58.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表