KQ2LF - Female Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2lf_fe.prj},{NB=KQ2LF06-03A},{GUI=KQ2LF06-03},{OD=6},{T=3/8},{RA=16.662},{RD=12.700},{MATERIAL=A},{TUBE=06},{PORT=03},{H=19},{D1=10.4},{D2=10},{D3=9.7},{D4=6.800},{D5=9.000},{L1=15.5},{L2=28.5},{L3=20.1},{L4=8.700},{M=13.3},{EA1=11.4},{EA2=9.0},{MBS=4.5},{CNSMASSEXACT=34.0},{DX=10.000},{LY=1.100},{LX=0.000},{R=0.000},{LV=0.000},{LH=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2LF04-M5A
KQ2LF04-M5
4
M5x0.8
KQ2LF04-M5A
8
8.2
7
15.4
15.3
13.3
3.5
3.5
2.5
4.7
KQ2LF04-M6A
KQ2LF04-M6
4
M6x1.0
KQ2LF04-M6A
8
8.2
7
15.4
16.1
13.3
3.5
3.5
2.5
4.6
KQ2LF04-01A
KQ2LF04-01
4
1/8
KQ2LF04-01A
14
8.2
10
14.8
22.4
13.3
4.2
4.2
3.0
17.6
KQ2LF04-02A
KQ2LF04-02
4
1/4
KQ2LF04-02A
17
8.2
10
14.8
26.9
13.3
4.2
4.2
3.0
29.6
KQ2LF06-M5A
KQ2LF06-M5
6
M5x0.8
KQ2LF06-M5A
8
10.4
7
14.5
17.0
13.3
3.5
3.5
2.5
4.8
KQ2LF06-M6A
KQ2LF06-M6
6
M6x1.0
KQ2LF06-M6A
8
10.4
7
14.5
17.8
13.3
3.5
3.5
2.5
4.7
KQ2LF06-01A
KQ2LF06-01
6
1/8
KQ2LF06-01A
14
10.4
10
15.5
23.5
13.3
11.4
9.0
4.5
18.0
KQ2LF06-02A
KQ2LF06-02
6
1/4
KQ2LF06-02A
17
10.4
10
15.5
28.0
13.3
11.4
9.0
4.5
30.1
KQ2LF06-03A
KQ2LF06-03
6
3/8
KQ2LF06-03A
19
10.4
10
15.5
28.5
13.3
11.4
9.0
4.5
34.0
KQ2LF08-01A
KQ2LF08-01
8
1/8
KQ2LF08-01A
14
13.2
10
16.4
24.9
14.2
11.4
11.4
4.5
18.8
KQ2LF08-01AQ
KQ2LF08-01*Q
8
1/8
KQ2LF08-01AQ
14
13.2
12
17.2
23.0
14.2
21.6
14.9
6.0
14.6
KQ2LF08-02A
KQ2LF08-02
8
1/4
KQ2LF08-02A
17
13.2
12
17.2
28.8
14.2
21.6
14.9
6.0
28.7
KQ2LF08-03A
KQ2LF08-03
8
3/8
KQ2LF08-03A
19
13.2
12
17.2
29.3
14.2
21.6
14.9
6.0
32.3
KQ2LF10-02A
KQ2LF10-02
10
1/4
KQ2LF10-02A
17
15.9
17
19.3
27.4
15.6
21.6
14.9
7.5
26.4
KQ2LF10-03A
KQ2LF10-03
10
3/8
KQ2LF10-03A
19
15.9
17
19.3
33.5
15.6
35.2
25.0
7.5
31.0
KQ2LF10-04A
KQ2LF10-04
10
1/2
KQ2LF10-04A
24
15.9
17
19.3
36.5
15.6
35.2
25.0
7.5
57.6
KQ2LF12-02A
KQ2LF12-02
12
1/4
KQ2LF12-02A
17
18.5
17
21.5
28.7
17.0
50.2
39.7
9.0
28.2
KQ2LF12-03A
KQ2LF12-03
12
3/8
KQ2LF12-03A
19
18.5
17
21.5
34.8
17.0
50.2
39.7
9.0
32.9
KQ2LF12-04A
KQ2LF12-04
12
1/2
KQ2LF12-04A
24
18.5
17
21.5
37.8
17.0
50.2
39.7
9.0
59.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表