KQ2E - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2e_bc_asmtab.prj},{NB=KQ2E08-01A},{GUI=KQ2E08-01},{OD=8.0},{T=1/8},{MATERIAL=A},{TM=M16x1},{H1=17},{H2=19},{L1=24.1},{L2=6.7},{MH=17},{M=14.2},{EA1=26.1},{EA2=18.0},{MBS=6.0},{CNSMASSEXACT=30.5},{TMX=16.000},{PPATH=kq2e_bc/assembly/kq2e_bc_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TM
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L1
[mm]
L2
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2E23-02A
KQ2E23-02
3.2
1/4
KQ2E23-02A
M12x1
17
14
28.7
14.3
13
13.3
3.4
2.9
2.5
31.2
KQ2E04-01A
KQ2E04-01
4.0
1/8
KQ2E04-01A
M12x1
14
14
24.4
10.0
13
13.3
5.6
4.0
3.0
21.2
KQ2E04-02A
KQ2E04-02
4.0
1/4
KQ2E04-02A
M12x1
17
14
29.0
14.6
13
13.3
5.6
4.0
3.0
30.9
KQ2E06-01A
KQ2E06-01
6.0
1/8
KQ2E06-01A
M14x1
17
17
23.6
9.2
15
13.3
13.1
10.4
4.5
28.9
KQ2E06-02A
KQ2E06-02
6.0
1/4
KQ2E06-02A
M14x1
17
17
28.4
14.0
15
13.3
13.1
10.4
4.5
32.4
KQ2E06-03A
KQ2E06-03
6.0
3/8
KQ2E06-03A
M14x1
19
17
30.7
16.3
15
13.3
13.1
10.4
4.5
35.9
KQ2E08-01A
KQ2E08-01
8.0
1/8
KQ2E08-01A
M16x1
17
19
24.1
6.7
17
14.2
26.1
18.0
6.0
30.5
KQ2E08-02A
KQ2E08-02
8.0
1/4
KQ2E08-02A
M16x1
17
19
28.4
11.0
17
14.2
26.1
18.0
6.0
33.1
KQ2E08-03A
KQ2E08-03
8.0
3/8
KQ2E08-03A
M16x1
19
19
31.7
14.3
17
14.2
26.1
18.0
6.0
37.4
KQ2E10-02A
KQ2E10-02
10.0
1/4
KQ2E10-02A
M20x1
22
24
29.3
9.9
21
15.6
41.5
29.5
7.5
63.8
KQ2E10-03A
KQ2E10-03
10.0
3/8
KQ2E10-03A
M20x1
22
24
31.4
12.0
21
15.6
41.5
29.5
7.5
71.6
KQ2E12-03A
KQ2E12-03
12.0
3/8
KQ2E12-03A
M22x1
24
27
32.3
11.9
23
17.0
58.3
46.1
9.0
69.3
KQ2E12-04A
KQ2E12-04
12.0
1/2
KQ2E12-04A
M22x1
24
27
37.7
17.3
23
17.0
58.3
46.1
9.0
72.7
KQ2E16-03A
KQ2E16-03
16.0
3/8
KQ2E16-03A
M28x1.5
30
32
34.4
11.5
29
20.6
96.0
67.0
13.0
122.2
KQ2E16-04A
KQ2E16-04
16.0
1/2
KQ2E16-04A
M28x1.5
30
32
38.8
15.9
29
20.6
113.0
67.0
13.0
132.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表