KGT (Different Diameter Tee) - Staninless One-touch Fittings / Different Diameter Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgt_dd.prj},{NB=KGT06-08},{IDNR=},{MODEL=KGT06-08},{TUBEA=6},{TUBEB=8},{D1=15.2},{D2=12.5},{L1=22.5},{L2=20.0},{Q=5.3},{M1=18.5},{M2=17.0},{WEIGHT=8},{AA=12},{AB=6.2},{AC=7.5},{AD=15.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TUBEA
Tube O.D. A
[mm]
TUBEB
Tube O.D. B
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[g]
KGT04-06
4
6
12.8
10.4
19.5
18.0
4.5
17.0
16.0
5
KGT06-08
6
8
15.2
12.5
22.5
20.0
5.3
18.5
17.0
8
KGT08-10
8
10
18.5
15.2
26.5
23.0
6.0
21.0
18.5
14
KGT10-12
10
12
20.9
18.5
28.5
26.5
6.8
22.0
21.0
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表