AS-2F-A (Inch) - Speed Controller With One-touch Fitting (Inch)/In-line Type
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2f-a/as_2f_a_inch.prj},{NB=AS2052F-07A},{GUI=AS2052F-07A},{OMSC=},{D=1/4},{OD=6.350},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=53.4},{L2=7.6},{L3=17.2},{L4MAX=36.2},{L4MIN=34.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=12.1},{A=7.100},{B=2.000},{C=6.900},{E=11.030},{F=9.830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
AS1002F-01A
AS1002F-01A
AS1002F-01A
1/8
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
3.7
AS1002F-03A
AS1002F-03A
AS1002F-03A
5/32
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.0
4.0
AS1002F-07A
AS1002F-07A
AS1002F-07A
1/4
12.0
10.9
0.0
3.3
5.5
9.4
10.0
40.1
6.2
12.9
25.2
24.1
11.0
15.4
8.8
12.8
13.5
5.2
AS2002F-03A
AS2002F-03A
AS2002F-03A
5/32
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.0
6.1
AS2002F-07A
AS2002F-07A
AS2002F-07A
1/4
12.0
10.9
0.0
3.3
5.5
12.0
12.0
43.2
6.5
13.6
31.6
30.2
12.6
17.0
10.5
12.8
13.5
7.1
AS2052F-07A
AS2052F-07A
AS2052F-07A
1/4
13.2
12.0
0.0
4.3
7.8
13.0
16.0
53.4
7.6
17.2
36.2
34.6
17.0
22.5
12.0
16.1
17.0
12.1
AS2052F-09A
AS2052F-09A
AS2052F-09A
5/16
15.2
13.5
0.0
4.3
7.8
13.0
16.0
57.2
8.5
18.1
37.1
35.5
17.0
22.5
12.0
16.1
19.0
13.8
AS3002F-07A
AS3002F-07A
AS3002F-07A
1/4
13.2
12.0
0.0
4.5
8.0
16.6
20.0
59.0
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
17.0
17.9
AS3002F-09A
AS3002F-09A
AS3002F-09A
5/16
15.2
13.5
0.0
4.5
8.0
16.6
20.0
65.0
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
19.0
20.0
AS3002F-11A
AS3002F-11A
AS3002F-11A
3/8
18.5
16.0
0.0
4.5
8.0
16.6
20.0
69.8
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
21.0
25.0
AS4002F-11A
AS4002F-11A
AS4002F-11A
3/8
18.5
16.0
0.0
4.3
8.0
18.8
26.0
76.9
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
21.0
36.7
AS4002F-13A
AS4002F-13A
AS4002F-13A
1/2
21.7
20.0
0.0
4.3
8.0
18.8
26.0
81.3
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
22.0
40.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表