NT CG3 - Rod End Nut
SMC
bp2_standard_air_cylinder
CG3 Air Cylinder Short Type Standard:Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg3/accessories/cg3_nut.prj},{NB=NT-04G3_(40)},{MODEL=NT-04G3},{BORE=40},{DD=M14x1.5},{MA=14.000},{MP=1.500},{H1=8},{H2=5.5},{B1=19},{C=21.9},{D=18.0},{A=16.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
DD
ⁿ/ₐ
H1
[mm]
H2
[mm]
B1
[mm]
C
[mm]
D
[mm]
A
[mm]
NT-02G3
NT-02G3
20
M8x1.25
5
4.0
13
15.0
12.5
10.0
NT-03G3
NT-03G3
25
M10x1.25
6
4.0
17
19.6
16.5
12.0
NT-03G3
NT-03G3
32
M10x1.25
6
4.0
17
19.6
16.5
12.0
NT-04G3
NT-04G3
40
M14x1.5
8
5.5
19
21.9
18.0
16.4
NT-05G3
NT-05G3
50
M18x1.5
11
8.0
27
31.2
26.0
20.4
NT-05G3
NT-05G3
63
M18x1.5
11
8.0
27
31.2
26.0
20.4
NT-08G3
NT-08G3
80
M22x1.5
13
9.5
32
37.0
31.0
28.0
NT-10G3
NT-10G3
100
M26x1.5
16
9.5
41
47.3
39.0
33.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表