CKZ3T X2734 X2568 - Power Clamp Cylinder
SMC
bp2_specialty_cylinder
CKZ3T-X2734-X2568 Power Clamp Cylinder
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/ckz3t_x2734_x2568/ckz3t_x2734_asmtab.prj},{NB=CKZ3T50-15T-X2734(0)},{BOREX=50},{BORE=dia 50 equivalent},{TYPE=X2734},{THREAD1=},{POSITION=15},{SWITCH=T},{TOP=},{HANDLE=},{THREAD2=0},{B=92.000},{C=48.000},{D=12.000},{E=13.700},{GA=95.000},{GB=166.000},{GC=95.500},{I=10.000},{J=12.000},{K=55.000},{LA=155.500},{LB=78.400},{MM=M10x1.5},{N=19.000},{NA=13.000},{NB1=36.500},{NC=9.500},{NN=M8x1.25},{P=10.000},{PA=50.000},{PB=45.000},{PC=10.000},{PD=55.000},{R=46.000},{RA=68.000},{RB=46.000},{RR=48.000},{S=11.000},{V=8.000},{VA=30.000},{VB=32.000},{VC=63.500},{VD=71.500},{VE=12.000},{VF=3.500},{W=78.400},{XB=136.000},{XC=92.000},{PPATH=assembly/ckz3t_x2734_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BORE
Bore size
ⁿ/ₐ
CKZ3T50-15T-X2734
Dia 50 equivalent
CKZ3T63-15T-X2734
Dia 63 equivalent
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表