目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Feet - SitaDrain®
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_drain_terra_fusse.prj},{NB=Sita E220042 (300)},{PREVIEW=sita_drain_fuesse.png},{ARTNR1=E220042},{LOGLEVEL=300},{DESC=SitaDrain® Füße Feuerverzinkt},{AF=70-110},{K=SitaDrain Klassik, SitaDrain Endlos, SitaDrain Terra},{MAT=Stahl verzinkt},{WN=-},{DG=75},{GGF=M12},{GLF=47},{VERS=1},{INFO=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
AF
Model
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
DG
Rubber foot diameter
[mm]
GGF
Foot thread size
ⁿ/ₐ
GLF
Foot thread length
[mm]
SitaDrain Feet E221120
E221120
SitaDrain® Feet Rust-free...
145-180
SitaDrain Klassik, SitaDr...
Stainless steel
1.4301
75
M12
120
SitaDrain Feet E220042
E220042
SitaDrain® Feet Hot-dip g...
70-110
SitaDrain Klassik, SitaDr...
Galvanised steel
-
75
M12
47
SitaDrain Feet E220085
E220085
SitaDrain® Feet Hot-dip g...
110-145
SitaDrain Klassik, SitaDr...
Galvanised steel
-
75
M12
85
SitaDrain Feet E220121
E220121
SitaDrain® Feet Hot-dip g...
145-180
SitaDrain Klassik, SitaDr...
Galvanised steel
-
75
M12
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表