Beam Clamp TCS - Beam Clamp TCS
Sikla
Siconnect
Products of Fixing to Beams and Roof Panels
Powered by
CAD模型選擇
{sikla/siconnect/traeger_und_trapezblechbefestigungen/tcs_asmtab.prj},{NB=116770(SP=6.9 LODLEVEL=400)},{TYP=TCS 1 M10/M8},{LODLEVEL=400},{ANS=M10/M8},{SP=6.9},{SPANN=26},{G=0.21},{VERP=50},{ARTNR=116770},{V=3.000},{VV=2.000},{H=49.000},{B=33.000},{L=41.000},{H1=39.000},{L1=7.000},{LL=25.000},{NDM1=10.000},{P1=1.500},{NDM2=8.000},{P2=1.250},{SW=16.000},{HM=8.400},{HV=6.200},{HL=51.400},{HN=4.700},{NDM3=0.000},{KDM3=0.000},{XX=6.900},{PPATH=tcs_asmtpl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
SPANN
Clamping range on parallel flanges
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sortierschlüssel
ⁿ/ₐ
156648
TCS 0 LC
10.5
18
0.11
50
156648
999
178283
TCS 0 M8/M8
M8/M8
22
0.14
50
178283
999
174206
TCS 0 M8/M10
M8/M10
22
0.14
50
174206
999
116770
TCS 1 M10/M8
M10/M8
26
0.21
50
116770
999
116150
TCS 1 M10/M10
M10/M10
26
0.21
50
116150
999
167332
TCS 1 M10/M12
M10/M12
26
0.22
50
167332
999
174215
TCS 2 M12/M16
M12/M16
26
0.27
25
174215
999
174224
TCS 2 M12/M12
M12/M12
26
0.28
25
174224
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表