Stabil D-3G w/ Lining - Stabil D-3G w/ Lining
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/stabil_d_3g_m_e_asmtab.prj},{NB=115780 (LODLEVEL=400 SB=115)},{ARTNR=115780},{TYPX=124},{TYP1=124.000},{BS=30.000},{DS=3.000},{R=34.000},{RR=2.500},{VERS=2.000},{VERSS=1.000},{B=180},{LL1=180.000},{L1=158.000},{X=11.000},{X1=13.100},{X2=3.000},{R1=2.500},{F=12},{D1=8.500},{D2=9.5},{G=0.42},{VERP=25},{DD=8.000},{P=1.250},{LL=30.000},{K1=6.800},{S2=13.000},{DD1=14.000},{DD2=7.500},{NDM1=16.662},{P1=14.950},{NDM2=12.000},{P2=1.750},{NDM3=10.000},{P3=1.500},{Y=17.000},{Y1=18.500},{Y2=3.500},{Z=14.000},{Z1=6.000},{Z2=1.500},{LG=178.000},{VERS1=2.000},{ARTNR2=107370},{CNSSORT=999},{VERS2=1},{SBMAX=115},{TYP=108 - 115 M},{DN=4\"},{MAT=30 x 3},{GA=M 16 / M 10 / M 8},{SPANNSCH=M 8 x 30},{SB=115},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
DN
Typ
[Zoll]
TYPX
Type d1
[mm]
MAT
B x s
[mm]
GA
Thread connection
ⁿ/ₐ
B
Distance
[mm]
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sortierschlüssel
ⁿ/ₐ
107680
14 - 18
3/8"
24
25 x 2
M 16 / M 10 / M 8
63
0.08
50
107680
999
107699
19 - 23
1/2"
30
25 x 2
M 16 / M 10 / M 8
69
0.09
50
107699
999
107255
24 - 28
3/4"
35
30 x 2.5
M 16 / M 10 / M 8
74
0.12
50
107255
999
107264
29 - 33
1"
41
30 x 2.5
M 16 / M 10 / M 8
81
0.14
50
107264
999
107273
33 - 37
45
30 x 2.5
M 16 / M 10 / M 8
85
0.15
50
107273
999
107282
40 - 45
1 1/4"
53
30 x 2.5
M 16 / M 10 / M 8
94
0.17
50
107282
999
107291
47 - 52
1 1/2"
59
30 x 2.5
M 16 / M 10 / M 8
104
0.19
50
107291
999
107307
53 - 58
65
30 x 2.5
M 16 / M 10 / M 8
110
0.19
50
107307
999
107316
60 - 65
2"
72
30 x 2.5
M 16 / M 10 / M 8
117
0.21
50
107316
999
115773
67 - 72 M
81
30 x 3
M 16 / M 10 / M 8
137
0.30
25
115773
999
115774
73 - 78 M
2 1/2"
87
30 x 3
M 16 / M 10 / M 8
143
0.31
25
115774
999
115775
79 - 85 M
93
30 x 3
M 16 / M 10 / M 8
149
0.33
25
115775
999
115776
88 - 93 M
3"
102
30 x 3
M 16 / M 10 / M 8
157
0.36
25
115776
999
115778
100 - 106 M
116
30 x 3
M 16 / M 10 / M 8
171
0.39
25
115778
999
115780
108 - 115 M
4"
124
30 x 3
M 16 / M 10 / M 8
180
0.42
25
115780
999
107389
124 - 129
140
40 x 4
1/2 " / M 16 / M 12
210
0.89
10
107389
999
107398
131 - 137
148
40 x 4
1/2 " / M 16 / M 12
218
0.93
10
107398
999
107404
138 - 144
5"
155
40 x 4
1/2 " / M 16 / M 12
225
0.96
10
107404
999
107413
148 - 154
165
40 x 4
1/2 " / M 16 / M 12
235
1.00
10
107413
999
107422
156 - 162
173
40 x 4
1/2 " / M 16 / M 12
243
1.05
10
107422
999
107431
165 - 171
6"
184
40 x 4
1/2 " / M 16 / M 12
255
1.18
10
107431
999
107440
177 - 183
194
40 x 4
1/2 " / M 16 / M 12
265
1.23
10
107440
999
107459
188 - 194
205
40 x 4
1/2 " / M 16 / M 12
276
1.25
10
107459
999
148911
196 - 203
216
40 x 4
1/2 " / M 16 / M 12
287
1.32
10
148911
999
148920
205 - 214
225
40 x 4
1/2 " / M 16 / M 12
296
1.35
10
148920
999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表