Ducting Clamp PLU > DN 560 - Ducting Clamp PLU > DN 560
Sikla
Siconnect
Ducting Supports
Powered by
CAD模型選擇
{sikla/siconnect/lueftung/ls_oe_asmtab.prj},{NB=121866(LODLEVEL=400)},{TYP=710},{LODLEVEL=400},{ANS=},{MAT=30 x 2,5},{B=782},{L=756},{D1=12.5},{D2=12.5},{G=1,38},{VERP=1},{ARTNR=121866},{BS=30.000},{DS=2.500},{DD=MIN},{P=MIN},{LL=MIN},{K1=MIN},{S2=MIN},{VM=MIN},{PG=MIN},{F=14.000},{RG=MIN},{VN=MIN},{PT=MIN},{VT=MIN},{PROM=724.000},{VERS=3.000},{CNSSORT=999},{PPATH=ls_oe/ls_oe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Typ
ⁿ/ₐ
MAT
Material
[mm]
B
Width
[mm]
L
Length
[mm]
D1
Diameter
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
121848
560
30 x 2,5
630
604
12.5
1,10
1
121848
999
149116
600
30 x 2,5
672
646
12.5
1,18
1
149116
999
121857
630
30 x 2,5
702
676
12.5
1,23
1
121857
999
121866
710
30 x 2,5
782
756
12.5
1,38
1
121866
999
121875
800
30 x 2,5
872
846
12.5
1,55
1
121875
999
121884
900
30 x 2,5
972
946
12.5
1,73
1
121884
999
121893
1000
40 x 3,0
1076
1050
12.5
3,08
1
121893
999
121909
1120
40 x 3,0
1196
1170
12.5
3,43
1
121909
999
121918
1250
40 x 3,0
1325
1299
12.5
3,82
1
121918
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表