Reducer AD f/m - Reducer AD f/m
Sikla
Siconnect
Anchors and Small Parts
Powered by
CAD模型選擇
{sikla/siconnect/anker_und_kleinteile/ueber_ig_ag.prj},{NB=113689(LODLEVEL=400)},{TYP=10/8},{LODLEVEL=400},{GI=M 10 x 10},{DGI=10.000},{DKI=8.376},{LI=10.000},{GA=M 8 x 6},{DGA=8.000},{DKA=6.466},{L=28},{SW=17},{LSW=22.000},{G=0.01},{VERP=50},{ARTNR=113689},{GI1=10},{LI1=10},{SW1=13},{LS1=15},{GA1=8},{LA1=11},{B1=3},{D1=6.0},{F1=2.5},{CNSSORT=999},{X=15.011}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Reducer
ⁿ/ₐ
GI
Internal thread
[mm]
GA
External thread
[mm]
L
Total length
[mm]
SW
AF
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
113670
8/10
M 8 x 10
M 10 x 8
30
13
0.02
50
113670
999
113689
10/8
M 10 x 10
M 8 x 6
28
17
0.01
50
113689
999
113698
10/16
M 10 x 10
M 16 x 12
32
17
0.05
50
113698
999
113704
16/10
M 16 x 13
M 10 x 8
36
22
0.07
50
113704
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表