Bolt Anchor AN BZ plus - Bolt Anchor AN BZ plus
Sikla
Siconnect
Anchors and Small Parts
Powered by
CAD模型選擇
{sikla/siconnect/anker_und_kleinteile/bolzenanker_an_bz_asmtab.prj},{NB=114145(T1=120 LODLEVEL0400)},{TYP=10/100/120/180},{LODLEVEL=400},{T1MAX=120.000},{T1=120},{GEW=M10},{TFIX=100},{TFIX1=120},{L=180},{G=0.10},{VERP=50},{ARTNR=114145},{D=10},{TMY=20},{LMY=115},{P=1.750},{D0=12},{SW=19},{HEF=68},{H0=90},{PPATH=bolzenanker_an_bz/bolzenanker_an_bz_asmtpl.prj},{T11=100.000},{T12=120.000},{CNSSORT=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYP
Type
ⁿ/ₐ
GEW
Threaded connection
ⁿ/ₐ
TFIX
Standard embedment depth
[mm]
TFIX1
Reduced anchorage depth
[mm]
L
Total length
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
114134
8/6/60 s
M8
-
6
60
0.03
100
114134
100
114135
8/10/21/75
M8
10
21
75
0.03
100
114135
100
114136
8/30/41/95
M8
30
41
95
0.04
100
114136
100
114137
8/50/61/115
M8
50
61
115
0.04
100
114137
100
114138
8/100/111/165
M8
100
111
165
0.06
50
114138
100
114139
10/10/70 s
M10
-
10
70
0.05
50
114139
100
114140
10/10/30/90
M10
10
30
90
0.06
50
114140
100
114141
10/20/40/100
M10
20
40
100
0.06
50
114141
100
114142
10/30/50/110
M10
30
50
110
0.07
50
114142
100
114143
10/50/70/130
M10
50
70
130
0.08
50
114143
100
114144
10/75/95/155
M10
75
95
155
0.09
50
114144
100
114145
10/100/120/180
M10
100
120
180
0.10
50
114145
100
114146
12/10/85 s
M12
-
10
85
0.08
25
114146
100
114147
12/15/35/110
M12
15
35
110
0.10
25
114147
100
114148
12/30/50/125
M12
30
50
125
0.11
25
114148
100
114149
12/50/70/145
M12
50
70
145
0.13
25
114149
100
114150
12/65/85/160
M12
65
85
160
0.14
25
114150
100
114151
12/85/105/180
M12
85
105
180
0.15
25
114151
100
114152
12/105/125/200
M12
105
125
200
0.17
25
114152
100
114153
12/160/255
M12
160
-
255
0.18
20
114153
100
114154
16/5/105 s
M16
-
5
105
0.17
20
114154
100
114155
16/25/45/145
M16
25
45
145
0.23
20
114155
100
114156
16/50/70/170
M16
50
70
170
0.26
20
114156
100
114157
16/100/220
M16
100
-
220
0.35
10
114157
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表