您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GDB161.9E/MO S55499-D682
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Ventilation and air conditioning
Ventilation plants
Air dampers and actuators
GDB161.9E/MO
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/oemprodukte/lueftungundklima/lueftungsanlagen/luftklappenundstellantriebe/gdb1619emo/gdb161_9e_mo_s55499_d682.prj},{NB=GDB161.9E/MO Rotary Actuator 5Nm Modbus(0)},{SA810ID03=S55499-D682},{SA700ID05=24},{SA700ID07=MIN},{SA700ID08=MIN},{SA700ID12=MIN},{SA700ID14=MIN},{SA700ID20=MIN},{SA700ID24=55},{SA700ID25=-32},{SA700ID26=MIN},{SA71006ID04=0.000},{SA71006ID05=0.000},{SA71006ID06=0.000},{SA700ID10=3.00},{SA700ID15=2.50},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID37_=0},{SA700ID38_=0},{SA700ID31=MIN},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=GDB161.9E/MO Rotary Actuator 5Nm Modbus},{SA110ID05=GDB161.9E/MO},{PREVIEW=../../bilder/a6v12592284.png},{BUSPROTOKOLL=Modbus RTU},{SA100ID04=},{SA500ID03=},{SA300ID03=},{SA700ID06=AC/DC},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
BUSPROTOKOLL
Bus protocol
ⁿ/ₐ
SA100ID04
6-way control ball valvel, male thread, PN16, DN10
ⁿ/ₐ
SA500ID03
Range of application
ⁿ/ₐ
SA300ID03
Mechanical power transmission
ⁿ/ₐ
SA700ID05
nominal/operating voltage
[V]
SA700ID06
type of nominal/operating voltage
ⁿ/ₐ
SA700ID07
Minimum operating voltage (lower functioning limit)
[V]
SA700ID08
Maximum operating voltage (upper functioning limit)
[V]
SA700ID09
nominal frequency (according to DIN EN 50160)
[Hz]
SA700ID12
maximum power consumption AC (in starting state)
[W]
SA700ID14
power consumption DC (in operation)
ⁿ/ₐ
SA700ID29
Protection class
ⁿ/ₐ
SA700ID38
lock against rotation
ⁿ/ₐ
SA700ID20
maximum temperature of medium
[°C]
SA700ID22
Minimum temperature of medium
ⁿ/ₐ
SA700ID24
maximum ambient temperature
[°C]
SA700ID25
minimum ambient temperature
[°C]
SA700ID26
allowable ambient humidity (in operation)
[% rF]
SA700ID27
condensation allowable
ⁿ/ₐ
SA700ID32
mass (net)
[kg]
SA71006ID04
Plastic
[mm]
SA71006ID05
Depth
[mm]
SA71006ID06
Height
[mm]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity units
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
Name of the packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
S55499-D682
Siemens Building Technolo...
GDB161.9E/MO Rotary Actu...
GDB161.9E/MO
Modbus RTU
24
AC/DC
50/60
IP54
no
55
-32
no
0.000
0.000
0.000
S55499-D682
S55499-D682
4047625012724
Electromotoric rotary act...
PCE
1
NMP
20220816
EC011290
Electric servomotor
IfcActuator.ELECTRICACTUA...
23-27 33 11
Electrical Valve Actuator...
Pr_75_50_18_94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表