您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6917 - FN 1987 - feuerverzinkt - Square taper washers for I-sections for high-tensile structural bolting
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 6917
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_6917/st/din_6917_tzn_fn1987.prj},{NB=SFS FN 1987 345560 I-Scheibe DIN 6917 Stahl 10 feuerverzinkt 21},{ARTNR=345560},{WERKSTOFF=Stahl},{GUETE=10},{OBERFLAECHE=feuerverzinkt},{VERPACKUNG=1},{SFSNR=1987},{D=20.000},{DA=21.000},{A=40.000},{B=44.000},{H=9.200},{NG=14.000},{C=2.000},{R=2.400},{T=0.900},{DW=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter
[mm]
A
Length
[mm]
B
Width
[mm]
H
Height
[mm]
NG
Declination
[%]
C
Depht of chamfer at hole
[mm]
R
Radius
[mm]
T
Grooving depth
[mm]
SFS FN 1987 345558 I-Sche...
345558
Stahl
10
feuerverzinkt
1
1987
12.000
13.000
26.000
30.000
6.200
14.000
1.600
1.600
0.700
SFS FN 1987 345559 I-Sche...
345559
Stahl
10
feuerverzinkt
1
1987
16.000
17.000
32.000
36.000
7.500
14.000
1.600
2.000
0.800
SFS FN 1987 345560 I-Sche...
345560
Stahl
10
feuerverzinkt
1
1987
20.000
21.000
40.000
44.000
9.200
14.000
2.000
2.400
0.900
SFS FN 1987 345562 I-Sche...
345562
Stahl
10
feuerverzinkt
1
1987
24.000
25.000
56.000
56.000
10.800
14.000
2.000
2.400
1.000
SFS FN 1987 345563 I-Sche...
345563
Stahl
10
feuerverzinkt
1
1987
27.000
28.000
56.000
56.000
10.800
14.000
2.500
2.400
1.000
SFS FN 1987 345564 I-Sche...
345564
Stahl
10
feuerverzinkt
1
1987
30.000
31.000
92.000
62.000
11.700
14.000
2.500
2.400
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表