DIN 975 - FN 2207 - rostfrei A2 - Threaded control rods
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
DIN 975
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/grobschrauben/din_975/rs/din_975_a2_fn2207.prj},{NB=SFS FN 2207 136333 Gewindestange DIN 975 rostfreier Stahl rostfrei A2 M10x2000},{ARTNR=136333},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1},{SFSNR=2207},{DD=0},{D=10.000},{D3=8.160},{P=1.500},{L=2000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
SFS FN 2207 150378 Gewind...
150378
rostfreier Stahl
rostfrei A2
1
2207
5.000
4.019
0.800
SFS FN 2207 150379 Gewind...
150379
rostfreier Stahl
rostfrei A2
1
2207
6.000
4.773
1.000
SFS FN 2207 136332 Gewind...
136332
rostfreier Stahl
rostfrei A2
1
2207
8.000
6.466
1.250
SFS FN 2207 136333 Gewind...
136333
rostfreier Stahl
rostfrei A2
1
2207
10.000
8.160
1.500
SFS FN 2207 150380 Gewind...
150380
rostfreier Stahl
rostfrei A2
1
2207
12.000
9.853
1.750
SFS FN 2207 136334 Gewind...
136334
rostfreier Stahl
rostfrei A2
1
2207
16.000
13.546
2.000
SFS FN 2207 305599 Gewind...
305599
rostfreier Stahl
rostfrei A2
1
2207
20.000
16.933
2.500
SFS FN 2207 142559 Gewind...
142559
rostfreier Stahl
rostfrei A2
1
2207
24.000
20.319
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表