DIN 571 - FN 275 - verzinkt blau - Hexagon wood screws
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
DIN 571
Steel
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/din_571/st/din_571_a2k_fn275.prj},{NB=SFS FN 275 108909 Holzschraube DIN 571 Stahl verzinkt blau 10x200},{ARTNR=108909},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=25},{SFSNR=275},{D=10},{D3=7.000},{P=4.500},{L=200.0},{S=17.000},{DS=10.000},{DD=12.200},{K=7.000},{E=18.720},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
S
Width accross flats
[mm]
DS
Diameter of the unthreaded shank
[mm]
DD
Diam. wheel on head
[mm]
K
Head height
[mm]
E
Width across corners
[mm]
SFS FN 275 108824 Holzsch...
108824
Stahl
verzinkt blau
100
275
6
4.200
2.600
25.0
15.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 129718 Holzsch...
129718
Stahl
verzinkt blau
100
275
6
4.200
2.600
30.0
18.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108828 Holzsch...
108828
Stahl
verzinkt blau
100
275
6
4.200
2.600
35.0
21.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 129723 Holzsch...
129723
Stahl
verzinkt blau
100
275
6
4.200
2.600
40.0
24.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108832 Holzsch...
108832
Stahl
verzinkt blau
100
275
6
4.200
2.600
45.0
27.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 129728 Holzsch...
129728
Stahl
verzinkt blau
100
275
6
4.200
2.600
50.0
30.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 129731 Holzsch...
129731
Stahl
verzinkt blau
100
275
6
4.200
2.600
60.0
36.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108838 Holzsch...
108838
Stahl
verzinkt blau
100
275
6
4.200
2.600
70.0
42.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108840 Holzsch...
108840
Stahl
verzinkt blau
100
275
6
4.200
2.600
80.0
48.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 280263 Holzsch...
280263
Stahl
verzinkt blau
100
275
6
4.200
2.600
90.0
54.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108844 Holzsch...
108844
Stahl
verzinkt blau
100
275
6
4.200
2.600
100.0
60.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108847 Holzsch...
108847
Stahl
verzinkt blau
100
275
6
4.200
2.600
120.0
72.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 115800 Holzsch...
115800
Stahl
verzinkt blau
100
275
6
4.200
2.600
140.0
84.000
10.000
6.000
7.200
4.000
10.890
SFS FN 275 108849 Holzsch...
108849
Stahl
verzinkt blau
100
275
8
5.600
3.600
30.0
18.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108851 Holzsch...
108851
Stahl
verzinkt blau
100
275
8
5.600
3.600
35.0
21.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 129740 Holzsch...
129740
Stahl
verzinkt blau
100
275
8
5.600
3.600
40.0
24.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108855 Holzsch...
108855
Stahl
verzinkt blau
100
275
8
5.600
3.600
45.0
27.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108857 Holzsch...
108857
Stahl
verzinkt blau
100
275
8
5.600
3.600
50.0
30.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 129748 Holzsch...
129748
Stahl
verzinkt blau
100
275
8
5.600
3.600
60.0
36.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108862 Holzsch...
108862
Stahl
verzinkt blau
50
275
8
5.600
3.600
70.0
42.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108864 Holzsch...
108864
Stahl
verzinkt blau
50
275
8
5.600
3.600
80.0
48.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108866 Holzsch...
108866
Stahl
verzinkt blau
50
275
8
5.600
3.600
90.0
54.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 129759 Holzsch...
129759
Stahl
verzinkt blau
50
275
8
5.600
3.600
100.0
60.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108872 Holzsch...
108872
Stahl
verzinkt blau
50
275
8
5.600
3.600
120.0
72.000
13.000
8.000
10.200
5.500
14.200
SFS FN 275 108875 Holzsch...
108875
Stahl
verzinkt blau
25
275
8
5.600
3.600
140.0
84.000
13.000
8.000
10.200
5.500
14.200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表