DIN 439 B (ISO 4035) - FN 162 - Messing, blank - Hexagon thin nuts, form B
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 439 B
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_439_b/messing/din_439_b_ms_fn162.prj},{NB=SFS FN 162 114818 Sechskantmutter DIN 439 Messing blank BM5},{ARTNR=114818},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=162},{NENN1=M5},{D=5.000},{D1=4.134},{P=0.800},{M=2.700},{S=8.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width across flats
[mm]
SFS FN 162 114808 Sechska...
114808
Messing
blank
1000
162
3.000
2.459
0.500
1.800
5.500
SFS FN 162 295827 Sechska...
295827
Messing
blank
100
162
4.000
3.242
0.700
2.200
7.000
SFS FN 162 308550 Sechska...
308550
Messing
blank
1000
162
4.000
3.242
0.700
2.200
7.000
SFS FN 162 303472 Sechska...
303472
Messing
blank
100
162
5.000
4.134
0.800
2.700
8.000
SFS FN 162 114818 Sechska...
114818
Messing
blank
1000
162
5.000
4.134
0.800
2.700
8.000
SFS FN 162 295829 Sechska...
295829
Messing
blank
100
162
6.000
4.917
1.000
3.200
10.000
SFS FN 162 114822 Sechska...
114822
Messing
blank
1000
162
6.000
4.917
1.000
3.200
10.000
SFS FN 162 114826 Sechska...
114826
Messing
blank
500
162
8.000
6.647
1.250
4.000
13.000
SFS FN 162 114830 Sechska...
114830
Messing
blank
500
162
10.000
8.376
1.500
5.000
17.000
SFS FN 162 114834 Sechska...
114834
Messing
blank
250
162
12.000
10.106
1.750
6.000
19.000
SFS FN 162 114836 Sechska...
114836
Messing
blank
100
162
16.000
13.835
2.000
8.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Medium Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Loc...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Flange Cartridge Metric Bore - GT Normal Duty Pilote...
Baldor Reliance
09.11.2021
SNX 200 - TS/TT - Plummer Blocks for bearings 22200, 23200
Baldor Reliance
09.11.2021
Set Screw Medium Duty Insert Inch Bore - Corrosion Resistant - SC Medium Du...
Baldor Reliance
09.11.2021
Set Screw Low Backing Height Two-Bolt Pillow Block Inch Bore - SC Pillow Bl...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Set Screw Tapped Base Inch Bore - SC Pillow Block Bearings -(Normal Duty) -...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Metric Bore - Polymer Housing, Corrosion Re...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Wide Slot Take Up Metric Bore - SC Take-Up Bearings -...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 20mm thru 50mm LT1000 2 - Bolt Flange Bearing -...
Baldor Reliance
09.11.2021
Sleeve Bearings -SOLIDLUBE 1-1/8 thru 2 LT1000 Hanger Bearing - SOLIDLUBE
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Narrow Slot Take-Up Beari...
Baldor Reliance
09.11.2021
PVC/PVDF - Flowmeter Type M335
Frank
08.02.2022
PVDF/FKM - Angle seat check valve type 35
Frank
08.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表