AD HCP 50 - Hexagonal cap G
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_hcp_50.prj},{NB=AD HCP 50-3/8 TAD.5000.060},{TYPE=AD HCP 50-3/8},{MATNR=TAD.5000.060},{G=G3/8},{GX=16.662},{BAR=400},{SW=22},{L=27.0},{IK=9.5},{KG=5.880},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD HCP 50-1/8 TAD.5000.02...
AD HCP 50-1/8
TAD.5000.020
G1/8
400
17
19.0
8.0
2.760
1.4571 (inox)
AD HCP 50-1/4 TAD.5000.04...
AD HCP 50-1/4
TAD.5000.040
G1/4
400
22
24.0
9.0
5.940
1.4571 (inox)
AD HCP 50-3/8 TAD.5000.06...
AD HCP 50-3/8
TAD.5000.060
G3/8
400
22
27.0
9.5
5.880
1.4571 (inox)
AD HCP 50-1/2 TAD.5000.08...
AD HCP 50-1/2
TAD.5000.080
G1/2
400
27
37.0
11.5
12.700
1.4571 (inox)
AD HCP 50-3/4 TAD.5000.12...
AD HCP 50-3/4
TAD.5000.120
G3/4
200
32
38.0
14.0
16.370
1.4571 (inox)
AD HCP 50-1 TAD.5000.160
AD HCP 50-1
TAD.5000.160
G1
200
46
44.0
17.0
43.200
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Caps, hexagonal (G 3/4 to G 2 = octagon)
Riegler
15.01.2018
GN 672 - Cam action indexing plungers with Plastic guide, Type AK, with loc...
Ganter
19.06.2024
AD HC 50 - Hexagonal threaded socket G
SERTO
11.03.2024
AD A 50 G-R - Male adaptor G-R
SERTO
11.03.2024
SO 51521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
Hexagonal caps
Riegler
15.01.2018
AD HRC 50 - Hexagonal threaded socket G reduced
SERTO
11.03.2024
FBGPSH,FBUPSH - For low pressure screw - in connector/same diameter/reducin...
SRD-FA
06.04.2023
I.2BF - 3000 lbs Forged fittings NPT FEMALE CAPS Stainless steel 304L or 31...
FG INOX
16.02.2017
Fitting A2 conical nipple
Metalwork
21.07.2022
MST
NIHON PISCO CO., LTD.
27.10.2022
FBFGD,FBXFDD - Extension connector /L selective size/reducing type/internal...
SRD-FA
09.09.2022
AD HSPO 50 - Screw plug G locked with Allen key and O-ring (FKM)
SERTO
11.03.2024
AD HCN 50 - Hexagonal counter nut G
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表