AD C 50 - Threaded socket G long
SERTO
Adaptors
Adaptors stainless steel
Powered by
CAD模型選擇
{serto/17_adapter/04_adapter_inox/ad_c_50.prj},{NB=AD C 50-3/8-1/2 TAD.5140.168},{TYPE=AD C 50-3/8-1/2},{MATNR=TAD.5140.168},{G=G3/8},{GX=16.662},{G2=G1/2},{G2X=20.955},{BAR=400},{L=34.0},{D1=28.0},{D2=22.0},{D2X=22.000},{IK=20.0},{IKX=20.000},{KG=7.660},{V=2},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
L
[mm]
D1
[mm]
D2
[mm]
IK
i
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD C 50-1/8-1/8 TAD.5140....
AD C 50-1/8-1/8
TAD.5140.042
G1/8
G1/8
400
17.0
14.0
-
-
1.150
1.4571 (inox)
AD C 50-1/8-1/4 TAD.5140....
AD C 50-1/8-1/4
TAD.5140.044
G1/8
G1/4
400
25.0
18.0
15.0
17.0
2.540
1.4571 (inox)
AD C 50-1/4-1/4 TAD.5140....
AD C 50-1/4-1/4
TAD.5140.104
G1/4
G1/4
400
25.0
18.0
-
-
2.150
1.4571 (inox)
AD C 50-1/4-3/8 TAD.5140....
AD C 50-1/4-3/8
TAD.5140.106
G1/4
G3/8
400
30.0
22.5
17.5
16.0
5.140
1.4571 (inox)
AD C 50-1/4-1/2 TAD.5140....
AD C 50-1/4-1/2
TAD.5140.108
G1/4
G1/2
400
37.0
28.0
18.0
17.0
8.600
1.4571 (inox)
AD C 50-3/8-3/8 TAD.5140....
AD C 50-3/8-3/8
TAD.5140.166
G3/8
G3/8
400
27.0
22.0
-
-
3.600
1.4571 (inox)
AD C 50-3/8-1/2 TAD.5140....
AD C 50-3/8-1/2
TAD.5140.168
G3/8
G1/2
400
34.0
28.0
22.0
20.0
7.660
1.4571 (inox)
AD C 50-1/2-1/2 TAD.5140....
AD C 50-1/2-1/2
TAD.5140.228
G1/2
G1/2
400
34.0
27.0
-
-
5.760
1.4571 (inox)
AD C 50-1/2-3/4 TAD.5140....
AD C 50-1/2-3/4
TAD.5140.232
G1/2
G3/4
200
39.0
33.0
27.0
18.0
13.860
1.4571 (inox)
AD C 50-3/4-3/4 TAD.5140....
AD C 50-3/4-3/4
TAD.5140.292
G3/4
G3/4
200
36.0
33.0
-
-
8.600
1.4571 (inox)
AD C 50-3/4-1 TAD.5140.29...
AD C 50-3/4-1
TAD.5140.296
G3/4
G1
200
45.0
40.0
33.0
21.0
26.340
1.4571 (inox)
AD C 50-3/4-1 1/4 TAD.514...
AD C 50-3/4-1 1/4
TAD.5140.298
G3/4
G1 1/4
200
50.0
50.0
33.0
22.0
29.310
1.4571 (inox)
AD C 50-1-1 TAD.5140.414
AD C 50-1-1
TAD.5140.414
G1
G1
200
43.0
40.0
-
-
15.250
1.4571 (inox)
AD C 50-1-1 1/4 TAD.5140....
AD C 50-1-1 1/4
TAD.5140.418
G1
G1 1/4
200
50.0
50.0
40.0
30.0
34.420
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AD C 50 - Threaded socket G long
EXMAR
02.12.2021
AD HC 50 - Hexagonal threaded socket G
SERTO
11.03.2024
I.2MAW - 3000 lbs Forged fittings SW WELDING COUPLINGS Stainless steel 304L...
FG INOX
16.02.2017
KQG2L - Male Elbow
SMC Corporation
01.07.2024
AD HN 50 R - Male threaded adaptor R
SERTO
11.03.2024
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
EMS-132 - Welding sleeve
Anderson-Negele Europe-Asia
29.07.2022
GN 7490 - Welded bushings, Type A, with chamfer
Elesa+Ganter
21.06.2024
SOL 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
SERTO
11.03.2024
AD HSP 50 - Screw plug G locked with Allen key
SERTO
11.03.2024
SO 50511 - Male adaptor hose nozzle R
SERTO
11.03.2024
3.68 - ADAPTOR UNION WITH O-RING
VDL
23.02.2023
Series - 040228 - Welding sleeve
Lechler
03.11.2023
AD HRC 50 - Hexagonal threaded socket G reduced
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表