SO 02400 NPT - Elbow G-NPT
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_02400_npt.prj},{NB=SO 02400-1/8 z-3/8 NPT 246.2402.120},{TYPE=SO 02400-1/8 z-3/8 NPT},{MATNR=246.2402.120},{G=G1/8},{GX=9.728},{RNPT2=NPT3/8},{RNPT2X=17.145},{BAR=125},{SW=14},{L=21.0},{IK=8.5},{ZK=16.0},{EK=4.0},{KG=3.900},{NG=6.703},{V=1.000},{X1=11.0},{X2=26.0},{X3=14.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 02400-1/8 z-3/8 NPT 24...
SO 02400-1/8 z-3/8 NPT
246.2402.120
G1/8
NPT3/8
125
14
21.0
8.5
16.0
4.0
3.900
CW617N (Messing)
SO 02400-1/4 z-3/8 NPT 24...
SO 02400-1/4 z-3/8 NPT
246.2402.180
G1/4
NPT3/8
125
14
22.0
9.5
16.0
6.0
4.200
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表