SO 01100 - Male threaded adaptor G-R
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_01100.prj},{NB=SO 01100-3/8 Z-1/4 K 246.1101.270},{TYPE=SO 01100-3/8 Z-1/4 K},{MATNR=246.1101.270},{G=G3/8},{GX=16.662},{R2=R1/4},{R2X=13.157},{BAR=100},{SW=17},{L=29.5},{IK=11.5},{ZK=23.5},{EK=8.5},{KG=2.970},{X1=12.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
ⁿ/ₐ
X1
Gewindelänge R
[mm]
WERKSTOFF
Material
ⁿ/ₐ
SO 01100-1/8 Z-1/8 K 246....
SO 01100-1/8 Z-1/8 K
246.1101.100
G1/8
R1/8
125
10
22.0
10.0
18.0
4.0
1.310
8.0
CW617N (brass)
SO 01100-1/8 Z-1/4 K 246....
SO 01100-1/8 Z-1/4 K
246.1101.110
G1/8
R1/4
125
14
28.0
10.0
22.0
4.0
2.010
12.0
CW617N (brass)
SO 01100-1/8 Z-3/8 K 246....
SO 01100-1/8 Z-3/8 K
246.1101.120
G1/8
R3/8
125
17
28.0
10.0
21.6
4.0
2.810
12.0
CW617N (brass)
SO 01100-1/4 Z-1/8 K 246....
SO 01100-1/4 Z-1/8 K
246.1101.160
G1/4
R1/8
125
14
25.0
11.0
21.0
5.0
2.010
8.0
CW617N (brass)
SO 01100-1/4 Z-1/4 K 246....
SO 01100-1/4 Z-1/4 K
246.1101.170
G1/4
R1/4
125
14
29.0
11.0
23.0
6.5
2.410
12.0
CW617N (brass)
SO 01100-1/4 Z-3/8 K 246....
SO 01100-1/4 Z-3/8 K
246.1101.180
G1/4
R3/8
125
17
29.0
11.0
22.6
6.5
3.210
12.0
CW617N (brass)
SO 01100-1/4 Z-1/2 K 246....
SO 01100-1/4 Z-1/2 K
246.1101.185
G1/4
R1/2
125
22
34.0
11.0
25.8
6.5
4.910
16.0
CW617N (brass)
SO 01100-3/8 Z-1/4 K 246....
SO 01100-3/8 Z-1/4 K
246.1101.270
G3/8
R1/4
100
17
29.5
11.5
23.5
8.5
2.970
12.0
CW617N (brass)
SO 01100-3/8 Z-3/8 K 246....
SO 01100-3/8 Z-3/8 K
246.1101.280
G3/8
R3/8
100
17
29.5
11.5
23.1
8.5
3.570
12.0
CW617N (brass)
SO 01100-3/8 Z -1/2 K 246...
SO 01100-3/8 Z -1/2 K
246.1101.285
G3/8
R1/2
100
22
34.5
11.5
26.3
8.5
5.270
16.0
CW617N (brass)
SO 01100-1/2 Z-1/4 K 246....
SO 01100-1/2 Z-1/4 K
246.1101.380
G1/2
R1/4
64
22
33.0
14.0
27.0
8.0
5.970
12.0
CW617N (brass)
SO 01100-1/2 Z-3/8 K 246....
SO 01100-1/2 Z-3/8 K
246.1101.390
G1/2
R3/8
64
22
33.0
14.0
26.6
10.0
5.770
12.0
CW617N (brass)
SO 01100-1/2 Z-1/2 K 246....
SO 01100-1/2 Z-1/2 K
246.1101.504
G1/2
R1/2
64
22
37.0
14.0
28.8
12.0
6.260
16.0
CW617N (brass)
SO 01100-1/2 Z-3/4 K 246....
SO 01100-1/2 Z-3/4 K
246.1101.506
G1/2
R3/4
64
27
39.0
14.0
29.5
12.0
8.860
16.5
CW617N (brass)
SO 01100-3/4 Z-1/2 K 246....
SO 01100-3/4 Z-1/2 K
246.1101.596
G3/4
R1/2
64
27
40.0
15.0
31.8
14.0
9.190
16.0
CW617N (brass)
SO 01100-3/4 Z-3/4 K 246....
SO 01100-3/4 Z-3/4 K
246.1101.598
G3/4
R3/4
64
27
40.0
15.0
30.5
15.0
10.190
16.5
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表