SO 01020 RED - Reducing male threaded adaptor G
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_01020_red.prj},{NB=SO 01020-1/4-1/8 246.1024.140},{TYPE=SO 01020-1/4-1/8},{MATNR=246.1024.140},{G=G1/4},{GX=13.157},{G2=G1/8},{G2X=9.728},{BAR=125},{SW=14},{L=27.0},{IK1=11.0},{IK2=10.0},{EK=4.5},{KG=2.100},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
SO 01020-1/4-1/8 246.1024...
SO 01020-1/4-1/8
246.1024.140
G1/4
G1/8
125
14
27.0
11.0
10.0
4.5
2.100
CW617N (brass)
SO 01020-3/8-1/4 246.1024...
SO 01020-3/8-1/4
246.1024.190
G3/8
G1/4
100
17
29.5
11.5
11.0
6.5
3.450
CW617N (brass)
SO 01020-1/2-3/8 246.1024...
SO 01020-1/2-3/8
246.1024.240
G1/2
G3/8
64
22
33.5
14.0
11.5
8.5
6.200
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表