SO 01020 - Male threaded adaptor G
SERTO
Adaptors
Adaptors brass G
Powered by
CAD模型選擇
{serto/17_adapter/03_adapter_messing_g/so_01020.prj},{NB=SO 01020-1/4-1/4 246.1020.080},{TYPE=SO 01020-1/4-1/4},{MATNR=246.1020.080},{G=G1/4},{GX=13.157},{BAR=125},{SW=14},{L=28.0},{IK=11.0},{EK=6.5},{KG=2.150},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
IK
i
[mm]
EK
e
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
SO 01020-1/8-1/8 246.1020...
SO 01020-1/8-1/8
246.1020.060
G1/8
125
12
26.0
10.0
4.5
1.420
CW617N (brass)
SO 01020-1/4-1/4 246.1020...
SO 01020-1/4-1/4
246.1020.080
G1/4
125
14
28.0
11.0
6.5
2.150
CW617N (brass)
SO 01020-3/8-3/8 246.1020...
SO 01020-3/8-3/8
246.1020.100
G3/8
100
17
30.0
11.5
8.5
3.800
CW617N (brass)
SO 01020-1/2-1/2 246.1020...
SO 01020-1/2-1/2
246.1020.140
G1/2
64
22
36.0
14.0
12.0
6.450
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表