AD HP 40 NPT - Screw plug NPT with hex-nut
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_hp_40_npt.prj},{NB=AD HP 40-1/4 NPT TAD.4021.040},{TYPE=AD HP 40-1/4 NPT},{MATNR=TAD.4021.040},{RNPT=NPT1/4},{RX=13.716},{SW=14},{L=20.0},{IK=14.0},{KG=2.320},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
RNPT
Thread NPT
ⁿ/ₐ
SW
[mm]
L
[mm]
IK
i
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD HP 40-1/8 NPT TAD.4021...
AD HP 40-1/8 NPT
TAD.4021.020
NPT1/8
12
15.0
10.0
1.130
CW617N (brass)
AD HP 40-1/4 NPT TAD.4021...
AD HP 40-1/4 NPT
TAD.4021.040
NPT1/4
14
20.0
14.0
2.320
CW617N (brass)
AD HP 40-3/8 NPT TAD.4021...
AD HP 40-3/8 NPT
TAD.4021.060
NPT3/8
17
22.0
14.0
4.400
CW617N (brass)
AD HP 40-1/2 NPT TAD.4021...
AD HP 40-1/2 NPT
TAD.4021.080
NPT1/2
22
27.0
19.0
7.720
CW617N (brass)
AD HP 40-3/4 NPT TAD.4021...
AD HP 40-3/4 NPT
TAD.4021.120
NPT3/4
27
29.0
20.0
13.600
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表