AD FA 40 - Female adaptor G
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_fa_40.prj},{NB=AD FA 40-1/4-3/8 016.0311.106},{TYPE=AD FA 40-1/4-3/8},{MATNR=016.0311.106},{G=G1/4},{GX=13.157},{G2=G3/8},{G2X=16.662},{SW=22},{L=21.0},{D=21.8},{IKX=9.0},{IK=9.5},{KG=4.060},{B=12.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
KG
Weight kg/100
[mm]
WERKSTOFF
Material
ⁿ/ₐ
AD FA 40-1/8-1/8 016.0311...
AD FA 40-1/8-1/8
016.0311.042
G1/8
G1/8
14
16.0
13.8
8.0
1.240
CW617N (brass)
AD FA 40-1/8-1/4 016.0311...
AD FA 40-1/8-1/4
016.0311.044
G1/8
G1/4
17
19.0
16.8
9.0
2.170
CW617N (brass)
AD FA 40-1/8-3/8 016.0311...
AD FA 40-1/8-3/8
016.0311.046
G1/8
G3/8
22
20.0
21.8
9.5
4.160
CW617N (brass)
AD FA 40-1/8-1/2 016.0311...
AD FA 40-1/8-1/2
016.0311.048
G1/8
G1/2
27
22.0
26.8
11.5
6.940
CW617N (brass)
AD FA 40-1/4-1/4 016.0311...
AD FA 40-1/4-1/4
016.0311.104
G1/4
G1/4
17
18.0
16.8
9.0
1.710
CW617N (brass)
AD FA 40-1/4-3/8 016.0311...
AD FA 40-1/4-3/8
016.0311.106
G1/4
G3/8
22
21.0
21.8
9.5
4.060
CW617N (brass)
AD FA 40-1/4-1/2 016.0311...
AD FA 40-1/4-1/2
016.0311.108
G1/4
G1/2
27
23.0
26.8
11.5
6.900
CW617N (brass)
AD FA 40-3/8-3/8 016.0311...
AD FA 40-3/8-3/8
016.0311.166
G3/8
G3/8
22
19.0
21.8
9.5
3.090
CW617N (brass)
AD FA 40-3/8-1/2 016.0311...
AD FA 40-3/8-1/2
016.0311.168
G3/8
G1/2
27
23.5
26.8
11.5
6.520
CW617N (brass)
AD FA 40-1/2-1/2 016.0311...
AD FA 40-1/2-1/2
016.0311.228
G1/2
G1/2
27
23.0
26.8
11.5
5.450
CW617N (brass)
AD FA 40-3/4-3/8 016.0311...
AD FA 40-3/4-3/8
016.0311.286
G3/4
G3/8
32
26.5
31.8
9.5
7.830
CW617N (brass)
AD FA 40-3/4-1/2 016.0311...
AD FA 40-3/4-1/2
016.0311.288
G3/4
G1/2
32
28.5
31.8
11.5
9.870
CW617N (brass)
AD FA 40-3/4-3/4 016.0311...
AD FA 40-3/4-3/4
016.0311.292
G3/4
G3/4
32
28.0
31.8
14.0
7.580
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表