AD A 40 G-R - Male adaptor G-R
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_a_40_g_r.prj},{NB=AD A 40-3/8-1/4 016.0411.164},{TYPE=AD A 40-3/8-1/4},{MATNR=016.0411.164},{G=G3/8},{GX=16.662},{R2=R1/4},{R2X=13.157},{SW=22},{L=27.0},{IK1=9.5},{IK2=12.0},{EK=8.5},{KG=3.180},{V=1},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
i1
[mm]
IK2
i2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
AD A 40-1/8-1/8 016.0411....
AD A 40-1/8-1/8
016.0411.042
G1/8
R1/8
14
21.0
8.0
8.0
5.0
2.100
CW617N (brass)
AD A 40-1/8-1/4 016.0411....
AD A 40-1/8-1/4
016.0411.044
G1/8
R1/4
14
17.5
8.0
12.0
8.6
1.060
CW617N (brass)
AD A 40-1/8-3/8 016.0411....
AD A 40-1/8-3/8
016.0411.046
G1/8
R3/8
17
18.0
8.0
12.0
8.6
2.280
CW617N (brass)
AD A 40-1/8-1/2 016.0411....
AD A 40-1/8-1/2
016.0411.048
G1/8
R1/2
22
23.0
9.6
16.0
14.0
3.970
CW617N (brass)
AD A 40-1/4-1/8 016.0411....
AD A 40-1/4-1/8
016.0411.102
G1/4
R1/8
17
21.0
9.0
8.0
5.0
1.630
CW617N (brass)
AD A 40-1/4-1/4 016.0411....
AD A 40-1/4-1/4
016.0411.104
G1/4
R1/4
17
26.0
9.0
12.0
8.5
2.600
CW617N (brass)
AD A 40-1/4-3/8 016.0411....
AD A 40-1/4-3/8
016.0411.106
G1/4
R3/8
17
20.0
9.0
12.0
11.4
1.690
CW617N (brass)
AD A 40-1/4-1/2 016.0411....
AD A 40-1/4-1/2
016.0411.108
G1/4
R1/2
22
23.0
9.7
16.0
14.0
3.590
CW617N (brass)
AD A 40-1/4-3/4 016.0411....
AD A 40-1/4-3/4
016.0411.110
G1/4
R3/4
27
25.5
11.2
16.5
19.0
9.050
CW617N (brass)
AD A 40-3/8-1/8 016.0411....
AD A 40-3/8-1/8
016.0411.162
G3/8
R1/8
22
24.0
9.5
8.0
5.0
3.490
CW617N (brass)
AD A 40-3/8-1/4 016.0411....
AD A 40-3/8-1/4
016.0411.164
G3/8
R1/4
22
27.0
9.5
12.0
8.5
3.180
CW617N (brass)
AD A 40-3/8-3/8 016.0411....
AD A 40-3/8-3/8
016.0411.166
G3/8
R3/8
22
27.0
9.5
12.0
10.5
4.500
CW617N (brass)
AD A 40-3/8-1/2 016.0411....
AD A 40-3/8-1/2
016.0411.168
G3/8
R1/2
22
26.0
9.5
16.0
15.0
2.740
CW617N (brass)
AD A 40-3/8-3/4 016.0411....
AD A 40-3/8-3/4
016.0411.170
G3/8
R3/4
27
25.5
9.5
16.5
14.8
7.510
CW617N (brass)
AD A 40-1/2-1/4 016.0411....
AD A 40-1/2-1/4
016.0411.224
G1/2
R1/4
27
29.0
11.5
12.0
8.5
5.852
CW617N (brass)
AD A 40-1/2-3/8 016.0411....
AD A 40-1/2-3/8
016.0411.226
G1/2
R3/8
27
29.0
11.5
12.0
10.5
5.720
CW617N (brass)
AD A 40-1/2-1/2 016.0411....
AD A 40-1/2-1/2
016.0411.228
G1/2
R1/2
27
32.0
11.5
14.0
13.0
8.200
CW617N (brass)
AD A 40-1/2-3/4 016.0411....
AD A 40-1/2-3/4
016.0411.232
G1/2
R3/4
27
27.5
11.5
16.5
18.6
5.133
CW617N (brass)
AD A 40-1/2-1 016.0411.23...
AD A 40-1/2-1
016.0411.236
G1/2
R1
36
31.0
12.5
18.5
24.0
13.100
CW617N (brass)
AD A 40-3/4-3/8 016.0411....
AD A 40-3/4-3/8
016.0411.286
G3/4
R3/8
32
33.5
14.0
12.0
10.5
8.900
CW617N (brass)
AD A 40-3/4-1/2 016.0411....
AD A 40-3/4-1/2
016.0411.288
G3/4
R1/2
32
37.5
14.0
16.0
14.0
11.000
CW617N (brass)
AD A 40-3/4-3/4 016.0411....
AD A 40-3/4-3/4
016.0411.292
G3/4
R3/4
32
38.0
14.0
16.5
19.0
9.400
CW617N (brass)
AD A 40-3/4-1 016.0411.29...
AD A 40-3/4-1
016.0411.296
G3/4
R1
36
34.0
14.0
20.0
24.1
13.900
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 43021 - Tee union
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
AD HN 40 R - Male threaded adaptor R
SERTO
11.03.2024
SO 41021 - Straight union
SERTO
11.03.2024
AD A 40 NPT-R - Male adaptor NPT-R
SERTO
11.03.2024
SO 40040 - Male adaptor
SERTO
11.03.2024
AD A 40 NPT-NPT - Male adaptor NPT-NPT
SERTO
11.03.2024
SO 00040 METR - Male adaptor METR
SERTO
11.03.2024
SO 01100 - Male threaded adaptor G-R
SERTO
11.03.2024
AD A 50 G-R - Male adaptor G-R
SERTO
11.03.2024
RX16 - Adaptor male-female,taper
C Matic
11.03.2021
Elbow, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, acc. to DI...
Huelsen
10.02.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Elbow, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, sim. to DIN 8...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表