SO NV 51A30E - Elbow regulating valve with female adaptor SO 50030
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a30e.prj},{NB=SO NV 51A30E-8-3/8 068.0022.180},{TYPE=SO NV 51A30E-8-3/8},{MATNR=068.0022.180},{DK=8.00},{G=G3/8},{GX=16.662},{BAR=64},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=22},{SW3=22},{SW4=22},{L=35.0},{D=32.0},{H=57.5},{B=14.5},{F=21.5},{IK=13.0},{ZK1=23.0},{ZK2=24.0},{EK=6.5},{KKVK=12.5},{KG=21.020},{LX=33.0},{X1=19.5},{X2=24.0},{VAR=2},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[mm]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
IK
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
kv
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 51A30E-4-1/8 068.00...
SO NV 51A30E-4-1/8
068.0022.060
4.00
G1/8
100
M10x1
12
14
14
14
25.0
20.0
41.0
10.0
15.0
10.0
20.0
17.0
3.5
3.0
7.290
1.4571 (inox)
SO NV 51A30E-5-1/8 068.00...
SO NV 51A30E-5-1/8
068.0022.082
5.00
G1/8
100
M10x1
12
14
14
14
25.0
20.0
41.0
10.0
15.0
10.0
20.0
17.0
3.5
3.0
7.290
1.4571 (inox)
SO NV 51A30E-6-1/8 068.00...
SO NV 51A30E-6-1/8
068.0022.100
6.00
G1/8
100
M10x1
12
14
14
14
25.0
20.0
41.0
10.0
15.0
10.0
20.0
17.0
3.5
3.0
6.990
1.4571 (inox)
SO NV 51A30E-8-1/4 068.00...
SO NV 51A30E-8-1/4
068.0022.170
8.00
G1/4
64
M14x1
17
22
22
17
35.0
32.0
57.5
14.5
21.5
13.0
23.0
24.0
6.5
12.5
18.390
1.4571 (inox)
SO NV 51A30E-8-3/8 068.00...
SO NV 51A30E-8-3/8
068.0022.180
8.00
G3/8
64
M14x1
17
22
22
22
35.0
32.0
57.5
14.5
21.5
13.0
23.0
24.0
6.5
12.5
21.020
1.4571 (inox)
SO NV 51A30E-10-1/4 068.0...
SO NV 51A30E-10-1/4
068.0022.270
10.00
G1/4
64
M14x1
17
22
22
17
35.0
32.0
57.5
14.5
21.5
13.0
23.0
24.0
7.0
12.5
17.690
1.4571 (inox)
SO NV 51A30E-10-3/8 068.0...
SO NV 51A30E-10-3/8
068.0022.280
10.00
G3/8
64
M14x1
17
22
22
22
35.0
32.0
57.5
14.5
21.5
13.0
23.0
24.0
7.0
12.5
19.870
1.4571 (inox)
SO NV 51A30E-12-1/2 068.0...
SO NV 51A30E-12-1/2
068.0022.400
12.00
G1/2
64
M16x1
19
22
22
27
36.0
32.0
57.5
14.5
21.5
15.0
25.5
24.0
7.0
16.0
23.620
1.4571 (inox)
SO NV 51A30E-6,35-1/8 068...
SO NV 51A30E-6,35-1/8
068.0022.135
6.35
G1/8
100
M10x1
12
14
14
14
25.0
20.0
41.0
10.0
15.0
10.0
20.0
17.0
3.5
3.0
7.010
1.4571 (inox)
SO NV 51A30E-9,52-1/4 068...
SO NV 51A30E-9,52-1/4
068.0022.230
9.52
G1/4
64
M14x1
17
22
22
17
34.5
32.0
57.5
14.5
21.5
13.0
23.0
24.0
7.0
12.5
17.960
1.4571 (inox)
SO NV 51A30E-9,52-3/8 068...
SO NV 51A30E-9,52-3/8
068.0022.235
9.52
G3/8
64
M14x1
17
22
22
22
34.5
32.0
57.5
14.5
21.5
13.0
23.0
24.0
7.0
12.5
20.140
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表