SO NV 41A21 - Regulating valve
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41a21.prj},{NB=SO NV 41A21-12 028.0000.120},{TYPE=SO NV 41A21-12},{MATNR=028.0000.120},{DK=12.00},{BAR=50},{M=M16x1},{NDM=16.000},{P1=1.000},{SW1=19},{SW2=18},{SW3=24},{L=86.5},{D=36.0},{H=56.5},{B=20.5},{F=14.0},{ZK=62.5},{EK=8.0},{KKVK=16.0},{KG=25.700},{BNDM=20.000},{X1=20.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO NV 41A21-4 028.0000.04...
SO NV 41A21-4
028.0000.040
4.00
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.0
3.4
3.0
10.600
CW617N (brass)
SO NV 41A21-5 028.0000.05...
SO NV 41A21-5
028.0000.050
5.00
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.0
4.0
3.0
10.500
CW617N (brass)
SO NV 41A21-6 028.0000.06...
SO NV 41A21-6
028.0000.060
6.00
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.5
4.0
3.0
10.500
CW617N (brass)
SO NV 41A21-8 028.0000.08...
SO NV 41A21-8
028.0000.080
8.00
50
M12x1
14
14
19
62.5
26.0
47.0
16.5
10.0
46.5
5.0
6.0
11.300
CW617N (brass)
SO NV 41A21-10 028.0000.1...
SO NV 41A21-10
028.0000.100
10.00
50
M14x1
17
18
24
75.5
36.0
54.5
20.5
12.0
54.5
6.5
12.0
21.800
CW617N (brass)
SO NV 41A21-12 028.0000.1...
SO NV 41A21-12
028.0000.120
12.00
50
M16x1
19
18
24
86.5
36.0
56.5
20.5
14.0
62.5
8.0
16.0
25.700
CW617N (brass)
SO NV 41A21-13 028.0000.1...
SO NV 41A21-13
028.0000.130
13.00
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
24.5
42.000
CW617N (brass)
SO NV 41A21-14 028.0000.1...
SO NV 41A21-14
028.0000.140
14.00
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
24.5
41.800
CW617N (brass)
SO NV 41A21-15 028.0000.1...
SO NV 41A21-15
028.0000.150
15.00
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
24.5
41.200
CW617N (brass)
SO NV 41A21-6,35 028.0000...
SO NV 41A21-6,35
028.0000.063
6.35
50
M10x1
12
14
19
61.0
26.0
47.0
16.5
10.0
46.0
4.0
3.0
10.400
CW617N (brass)
SO NV 41A21-9,52 028.0000...
SO NV 41A21-9,52
028.0000.095
9.52
50
M14x1
17
18
24
75.5
36.0
54.5
20.5
12.0
54.5
6.5
12.0
21.700
CW617N (brass)
SO NV 41A21-12,7 028.0000...
SO NV 41A21-12,7
028.0000.127
12.70
50
M20x1.5
24
22
27
92.0
36.0
66.0
24.5
15.0
67.0
10.0
24.5
42.000
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表