SO 52421 NPT - Male adaptor elbow union NPT
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_52421_npt.prj},{NB=SO 52421-10-3/8 NPT 058.2402.280},{TYPE=SO 52421-10-3/8 NPT},{MATNR=058.2402.280},{DK=10.00},{RNPT=NPT3/8},{RNPTX=17.145},{BAR=160},{M=M16x1},{NDM=16.000},{P=1.000},{SW1=19},{SW2=14},{L1=34.0},{L2=26.0},{ZK1=21.5},{ZK2=20.0},{EK=8.5},{KG=6.060},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 52421-3-1/8 NPT 058.24...
SO 52421-3-1/8 NPT
058.2402.040
3.00
NPT1/8
250
M8x1
10
9
22.0
17.0
16.0
13.0
2.5
1.530
1.4571 (Edelstahl)
SO 52421-4-1/8 NPT 058.24...
SO 52421-4-1/8 NPT
058.2402.060
4.00
NPT1/8
250
M8x1
10
9
21.5
17.0
16.0
13.0
3.5
1.460
1.4571 (Edelstahl)
SO 52421-5-1/8 NPT 058.24...
SO 52421-5-1/8 NPT
058.2402.082
5.00
NPT1/8
250
M8x1
10
9
22.0
17.0
16.0
13.0
3.5
1.440
1.4571 (Edelstahl)
SO 52421-6-1/8 NPT 058.24...
SO 52421-6-1/8 NPT
058.2402.100
6.00
NPT1/8
200
M10x1
12
9
24.0
17.0
16.0
13.0
4.5
1.900
1.4571 (Edelstahl)
SO 52421-6-1/4 NPT 058.24...
SO 52421-6-1/4 NPT
058.2402.110
6.00
NPT1/4
200
M12x1
14
10
27.0
22.5
18.5
18.5
4.5
3.330
1.4571 (Edelstahl)
SO 52421-8-1/4 NPT 058.24...
SO 52421-8-1/4 NPT
058.2402.170
8.00
NPT1/4
200
M12x1
14
10
26.5
22.5
18.0
18.5
6.5
3.170
1.4571 (Edelstahl)
SO 52421-10-1/4 NPT 058.2...
SO 52421-10-1/4 NPT
058.2402.270
10.00
NPT1/4
160
M14x1
17
12
32.0
25.0
20.5
19.0
8.5
4.280
1.4571 (Edelstahl)
SO 52421-10-3/8 NPT 058.2...
SO 52421-10-3/8 NPT
058.2402.280
10.00
NPT3/8
160
M16x1
19
14
34.0
26.0
21.5
20.0
8.5
6.060
1.4571 (Edelstahl)
SO 52421-12-3/8 NPT 058.2...
SO 52421-12-3/8 NPT
058.2402.390
12.00
NPT3/8
160
M16x1
19
14
33.5
26.0
21.5
20.0
10.0
5.860
1.4571 (Edelstahl)
SO 52421-12-1/2 NPT 058.2...
SO 52421-12-1/2 NPT
058.2402.400
12.00
NPT1/2
100
M20x1.5
24
17
38.0
29.5
24.0
21.5
10.0
10.130
1.4571 (Edelstahl)
SO 52421-14-1/2 NPT 058.2...
SO 52421-14-1/2 NPT
058.2402.504
14.00
NPT1/2
100
M20x1.5
24
17
38.5
29.5
24.5
21.5
12.0
9.810
1.4571 (Edelstahl)
SO 52421-15-1/2 NPT 058.2...
SO 52421-15-1/2 NPT
058.2402.534
15.00
NPT1/2
100
M20x1.5
24
17
38.5
29.5
24.5
21.5
13.0
9.570
1.4571 (Edelstahl)
SO 52421-6,35-1/8 NPT 058...
SO 52421-6,35-1/8 NPT
058.2402.135
6.35
NPT1/8
200
M10x1
12
9
24.0
17.0
16.0
13.0
4.5
1.880
1.4571 (Edelstahl)
SO 52421-6,35-1/4 NPT 058...
SO 52421-6,35-1/4 NPT
058.2402.140
6.35
NPT1/4
200
M12x1
14
10
26.5
22.5
18.0
18.5
4.5
3.300
1.4571 (Edelstahl)
SO 52421-9,52-1/4 NPT 058...
SO 52421-9,52-1/4 NPT
058.2402.230
9.52
NPT1/4
160
M14x1
17
12
32.0
25.0
20.5
19.0
8.0
4.310
1.4571 (Edelstahl)
SO 52421-12,7-1/2 NPT 058...
SO 52421-12,7-1/2 NPT
058.2402.434
12.70
NPT1/2
100
M20x1.5
24
17
38.0
29.5
24.5
21.5
11.0
10.010
1.4571 (Edelstahl)
SO 52421-13,5-1/2 NPT 058...
SO 52421-13,5-1/2 NPT
058.2402.474
13.50
NPT1/2
100
M20x1.5
24
17
38.5
29.5
24.5
21.5
12.0
9.910
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 52121 - Elbow union with male adaptor SO 50040
SERTO
11.03.2024
SO 52621 - Adjustable elbow union
SERTO
11.03.2024
SO 51121 - Male adaptor union
SERTO
11.03.2024
SO 52421 - Male adaptor elbow union
SERTO
11.03.2024
SO 52824 - Single banjo
SERTO
11.03.2024
SO 51121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 53021 - Tee union
SERTO
11.03.2024
SO 42421 - Male adaptor elbow union
SERTO
11.03.2024
SO 52121 NPT - Elbow union with male adaptor SO 50040 NPT
SERTO
11.03.2024
SO 82421 - Male adaptor elbow union
SERTO
11.03.2024
SO 42421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
EMK4 Adapter - Union elbow
Parker
29.02.2024
SOL 52421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
SO 50020 MAN - Union nut MAN
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表