SO 51524 RED - Panel mount reduction union max. panel thickness 16 mm
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_51524_red.prj},{NB=SO 51524-18-15 058.1544.610},{TYPE=SO 51524-18-15},{MATNR=058.1544.610},{DK=18.00},{DK2=15.00},{BAR=100},{M1=M24x1.5},{NDM=24.000},{P=1.500},{M2=M24x1.5},{NDM2=24.000},{P2=1.500},{SW1=30},{SW2=30},{SW3=30},{L1=35.0},{L2=50.0},{B=24.5},{ZK1=19.5},{ZK2=34.5},{EK=13.0},{KG=28.080},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
BAR
Working pressure (PN)
[bar]
M1
Thread M
ⁿ/ₐ
M2
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
B
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 51524-15-12 058.1544.4...
SO 51524-15-12
058.1544.420
15.00
12.00
100
M20x1.5
M20x1.5
24
27
27
33.5
47.5
20.5
19.5
33.5
10.0
18.090
1.4571 (Edelstahl)
SO 51524-15-14 058.1544.4...
SO 51524-15-14
058.1544.440
15.00
14.00
100
M20x1.5
M20x1.5
24
27
27
33.5
47.5
20.5
19.5
33.5
12.0
17.770
1.4571 (Edelstahl)
SO 51524-18-15 058.1544.6...
SO 51524-18-15
058.1544.610
18.00
15.00
100
M24x1.5
M24x1.5
30
30
30
35.0
50.0
24.5
19.5
34.5
13.0
28.080
1.4571 (Edelstahl)
SO 51524-18-16 058.1544.6...
SO 51524-18-16
058.1544.620
18.00
16.00
100
M24x1.5
M24x1.5
30
30
30
35.0
50.0
24.5
19.5
34.5
14.0
27.880
1.4571 (Edelstahl)
SO 51524-15-12,7 058.1544...
SO 51524-15-12,7
058.1544.427
15.00
12.70
100
M20x1.5
M20x1.5
24
27
27
33.5
47.0
20.5
19.5
33.5
14.0
17.970
1.4571 (Edelstahl)
SO 51524-15-13,5 058.1544...
SO 51524-15-13,5
058.1544.435
15.00
13.50
100
M20x1.5
M20x1.5
24
27
27
33.5
47.5
20.5
19.5
33.5
12.0
17.870
1.4571 (Edelstahl)
SO 51524-18-17,2 058.1544...
SO 51524-18-17,2
058.1544.632
18.00
17.20
100
M24x1.5
M24x1.5
30
30
30
35.0
50.0
24.5
19.5
34.5
15.0
27.580
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表