SO 43021 RED - Tee reduction union
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_43021_red.prj},{NB=SO 43021-14-14-12 018.3004.361},{TYPE=SO 43021-14-14-12},{MATNR=018.3004.361},{DK=14.00},{DK2=14.00},{DK3=12.00},{BAR=40},{M1=20x1.5},{M2=20x1.5},{M3=20x1.5},{SW1=24},{SW2=24},{SW3=24},{SW4=19},{L1=36.0},{L2=36.0},{L3=36.0},{ZK1=23.5},{ZK2=23.5},{EK=10.0},{KG=20.090},{NDM1=20.000},{P1=1.500},{NDM2=20.000},{P2=1.500},{NDM3=20.000},{P3=1.500},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
DK3
[mm]
BAR
Druck (PN)
[bar]
M1
Gewinde M
ⁿ/ₐ
M2
Gewinde M
ⁿ/ₐ
M3
Gewinde M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
L1
[mm]
L2
[mm]
L3
für V1 und V4
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Gewicht kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 43021-5-3-3 018.3004.0...
SO 43021-5-3-3
018.3004.030
5.00
3.00
3.00
125
8x1.0
8x1.0
8x1.0
10
10
10
10
22.5
22.5
22.5
16.0
16.0
2.5
2.750
CW617N (brass)
SO 43021-5-3-5 018.3004.0...
SO 43021-5-3-5
018.3004.034
5.00
3.00
5.00
125
8x1.0
8x1.0
8x1.0
10
10
10
10
22.5
22.5
22.5
16.0
16.0
2.5
2.690
CW617N (brass)
SO 43021-6-4-4 018.3004.0...
SO 43021-6-4-4
018.3004.046
6.00
4.00
4.00
100
10x1.0
10x1.0
10x1.0
12
12
12
10
23.5
23.5
23.5
16.0
16.0
3.4
4.460
CW617N (brass)
SO 43021-6-4-6 018.3004.0...
SO 43021-6-4-6
018.3004.049
6.00
4.00
6.00
100
10x1.0
10x1.0
10x1.0
12
12
12
10
23.5
23.5
23.5
16.0
16.0
3.4
4.350
CW617N (brass)
SO 43021-6-8-6 018.3004.0...
SO 43021-6-8-6
018.3004.058
6.00
8.00
6.00
150
12x1.0
12x1.0
12x1.0
14
14
14
12
26.0
26.0
26.0
18.0
18.0
4.5
5.910
CW617N (brass)
SO 43021-6-10-6 018.3004....
SO 43021-6-10-6
018.3004.062
6.00
10.00
6.00
125
10x1.0
14x1.0
10x1.0
12
17
12
14
30.5
26.5
30.5
20.5
20.5
4.0
7.440
CW617N (brass)
SO 43021-8-6-6 018.3004.0...
SO 43021-8-6-6
018.3004.091
8.00
6.00
6.00
150
12x1.0
12x1.0
12x1.0
14
14
14
10
26.0
26.0
26.0
18.0
18.0
4.5
5.910
CW617N (brass)
SO 43021-8-6-8 018.3004.0...
SO 43021-8-6-8
018.3004.093
8.00
6.00
8.00
150
12x1.0
12x1.0
12x1.0
14
14
14
10
26.0
26.0
26.0
18.0
18.0
4.5
5.750
CW617N (brass)
SO 43021-8-10-8 018.3004....
SO 43021-8-10-8
018.3004.104
8.00
10.00
8.00
125
14x1.0
14x1.0
14x1.0
17
17
17
14
30.5
30.5
30.5
20.5
20.5
6.5
9.240
CW617N (brass)
SO 43021-10-6-6 018.3004....
SO 43021-10-6-6
018.3004.143
10.00
6.00
6.00
125
14x1.0
10x1.0
10x1.0
17
12
12
14
30.5
26.5
26.5
20.5
20.5
4.0
7.440
CW617N (brass)
SO 43021-10-6-10 018.3004...
SO 43021-10-6-10
018.3004.147
10.00
6.00
10.00
125
14x1.0
10x1.0
14x1.0
17
12
17
14
30.5
26.5
30.5
20.5
20.5
4.0
8.600
CW617N (brass)
SO 43021-10-8-10 018.3004...
SO 43021-10-8-10
018.3004.153
10.00
8.00
10.00
125
14x1.0
14x1.0
14x1.0
17
17
17
14
30.5
30.5
30.5
20.5
20.5
6.5
9.040
CW617N (brass)
SO 43021-10-10-8 018.3004...
SO 43021-10-10-8
018.3004.161
10.00
10.00
8.00
125
14x1.0
14x1.0
14x1.0
17
17
17
14
30.5
30.5
30.5
20.5
20.5
6.5
9.040
CW617N (brass)
SO 43021-10-12-10 018.300...
SO 43021-10-12-10
018.3004.165
10.00
12.00
10.00
100
16x1.0
16x1.0
16x1.0
19
19
19
17
32.5
32.5
32.5
21.5
21.5
8.5
11.880
CW617N (brass)
SO 43021-12-6-12 018.3004...
SO 43021-12-6-12
018.3004.200
12.00
6.00
12.00
100
16x1.0
12x1.0
16x1.0
19
14
19
17
32.5
27.5
32.5
21.5
21.5
4.5
10.710
CW617N (brass)
SO 43021-12-8-12 018.3004...
SO 43021-12-8-12
018.3004.210
12.00
8.00
12.00
100
16x1.0
12x1.0
16x1.0
19
14
19
17
32.5
29.0
32.5
21.5
21.5
6.0
10.540
CW617N (brass)
SO 43021-12-10-10 018.300...
SO 43021-12-10-10
018.3004.220
12.00
10.00
10.00
100
16x1.0
16x1.0
16x1.0
19
19
19
17
32.5
32.5
32.5
21.5
21.5
8.5
11.880
CW617N (brass)
SO 43021-12-12-10 018.300...
SO 43021-12-12-10
018.3004.232
12.00
12.00
10.00
100
16x1.0
16x1.0
16x1.0
19
19
19
17
32.5
32.5
32.5
21.5
21.5
8.5
11.600
CW617N (brass)
SO 43021-12-14-12 018.300...
SO 43021-12-14-12
018.3004.246
12.00
14.00
12.00
40
20x1.5
20x1.5
20x1.5
24
24
24
19
36.0
36.0
36.0
23.5
23.5
10.0
20.470
CW617N (brass)
SO 43021-12-15-12 018.300...
SO 43021-12-15-12
018.3004.254
12.00
15.00
12.00
40
20x1.5
20x1.5
20x1.5
24
24
24
19
36.0
36.0
36.0
23.5
23.5
10.0
19.830
CW617N (brass)
SO 43021-14-10-10 018.300...
SO 43021-14-10-10
018.3004.328
14.00
10.00
10.00
40
20x1.5
14x1.0
14x1.0
24
17
17
19
36.0
36.0
33.5
23.5
23.5
8.0
14.160
CW617N (brass)
SO 43021-14-10-12 018.300...
SO 43021-14-10-12
018.3004.330
14.00
10.00
12.00
40
20x1.5
14x1.0
20x1.5
24
17
24
19
36.0
34.5
36.0
23.5
23.5
8.0
18.220
CW617N (brass)
SO 43021-14-10-14 018.300...
SO 43021-14-10-14
018.3004.334
14.00
10.00
14.00
40
20x1.5
14x1.0
20x1.5
24
17
24
19
36.0
33.5
36.0
23.5
23.5
8.0
17.660
CW617N (brass)
SO 43021-14-12-12 018.300...
SO 43021-14-12-12
018.3004.342
14.00
12.00
12.00
40
20x1.5
20x1.5
20x1.5
24
24
24
19
36.0
36.0
36.0
23.5
23.5
10.0
20.470
CW617N (brass)
SO 43021-14-12-14 018.300...
SO 43021-14-12-14
018.3004.346
14.00
12.00
14.00
40
20x1.5
20x1.5
20x1.5
24
24
24
19
36.0
36.0
36.0
23.5
23.5
10.0
20.090
CW617N (brass)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表