SO 42721 RED - Panel mount reduction elbow union max. panel thickness 5 mm
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42721_red.prj},{NB=SO 42721-12-10 018.2704.240},{TYPE=SO 42721-12-10},{MATNR=018.2704.240},{DK=12.00},{DK2=10.00},{BAR=100},{M=M16x1},{SW1=19},{SW2=17},{SW3=19},{L1=50.0},{L2=34.5},{B=16.5},{ZK1=21.0},{ZK2=18.00},{ZK3=23.5},{EK=8.5},{KG=10.920},{NDM=16.000},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
B
[mm]
ZK1
[mm]
ZK2
[mm]
ZK3
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42721-6-4 018.2704.110
SO 42721-6-4
018.2704.110
6.00
4.00
100
M10x1
12
10
14
40.5
25.5
10.5
19.0
14.00
18.0
3.4
4.250
CW617N (Messing)
SO 42721-6-5 018.2704.117
SO 42721-6-5
018.2704.117
6.00
5.00
100
M10x1
12
10
14
40.5
25.5
10.5
19.0
14.00
18.0
4.0
4.220
CW617N (Messing)
SO 42721-8-6 018.2704.140
SO 42721-8-6
018.2704.140
8.00
6.00
250
M12x1
14
11
17
45.0
28.5
12.5
20.0
17.00
20.5
4.5
6.640
CW617N (Messing)
SO 42721-10-8 018.2704.19...
SO 42721-10-8
018.2704.190
10.00
8.00
150
M14x1
17
17
19
49.0
33.5
14.5
21.0
18.00
23.5
6.5
9.570
CW617N (Messing)
SO 42721-12-10 018.2704.2...
SO 42721-12-10
018.2704.240
12.00
10.00
100
M16x1
19
17
19
50.0
34.5
16.5
21.0
18.00
23.5
8.5
10.920
CW617N (Messing)
SO 42721-15-12 018.2704.4...
SO 42721-15-12
018.2704.420
15.00
12.00
40
M20x1.5
24
19
27
57.0
38.0
20.5
24.5
20.00
25.5
10.0
18.840
CW617N (Messing)
SO 42721-15-13 018.2704.4...
SO 42721-15-13
018.2704.430
15.00
13.00
40
M20x1.5
24
19
27
57.0
38.0
20.5
24.5
20.00
25.5
11.0
18.730
CW617N (Messing)
SO 42721-15-14 018.2704.4...
SO 42721-15-14
018.2704.440
15.00
14.00
40
M20x1.5
24
19
27
57.0
38.0
20.5
24.5
20.00
25.5
12.0
18.620
CW617N (Messing)
SO 42721-6-6,35 018.2704....
SO 42721-6-6,35
018.2704.119
6.00
6.35
250
M10x1
12
10
14
40.5
25.5
10.5
19.0
14.00
18.0
4.0
4.150
CW617N (Messing)
SO 42721-10-9,52 018.2704...
SO 42721-10-9,52
018.2704.197
10.00
9.52
12
M14x1
17
17
19
49.0
33.5
14.5
21.0
18.00
23.5
8.0
9.620
CW617N (Messing)
SO 42721-15-12,7 018.2704...
SO 42721-15-12,7
018.2704.427
15.00
12.70
40
M20x1.5
24
19
27
57.0
38.0
20.5
24.5
20.00
25.5
11.0
18.730
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表