SO 42221 - Elbow union with female adaptor SO 40030
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_42221.prj},{NB=SO 42221-10-3/8 018.2201.280},{TYPE=SO 42221-10-3/8},{MATNR=018.2201.280},{DK=10.00},{G=G3/8},{GX=16.662},{BAR=125},{M=M14x1},{SW1=17},{SW2=14},{SW3=22},{L1=30.5},{L2=35.5},{ZK1=20.5},{ZK2=23.5},{EK=8.0},{KG=9.220},{NDM=14.000},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 42221-6-1/8 018.2201.1...
SO 42221-6-1/8
018.2201.100
6.00
G1/8
250
M10x1
12
10
14
23.5
29.0
16.0
19.0
4.0
3.580
CW617N (Messing)
SO 42221-6-1/4 018.2201.1...
SO 42221-6-1/4
018.2201.110
6.00
G1/4
250
M10x1
12
10
17
23.5
30.0
16.0
19.0
4.0
4.440
CW617N (Messing)
SO 42221-6-3/8 018.2201.1...
SO 42221-6-3/8
018.2201.120
6.00
G3/8
250
M10x1
12
10
22
23.5
31.0
16.0
19.0
4.0
6.710
CW617N (Messing)
SO 42221-8-1/8 018.2201.1...
SO 42221-8-1/8
018.2201.160
8.00
G1/8
150
M12x1
14
10
17
26.0
31.0
18.0
21.0
6.0
5.460
CW617N (Messing)
SO 42221-8-1/4 018.2201.1...
SO 42221-8-1/4
018.2201.170
8.00
G1/4
150
M12x1
14
10
17
26.0
33.0
18.0
22.0
6.0
5.370
CW617N (Messing)
SO 42221-10-1/4 018.2201....
SO 42221-10-1/4
018.2201.270
10.00
G1/4
125
M14x1
17
14
17
30.5
34.5
20.5
23.5
8.0
6.740
CW617N (Messing)
SO 42221-10-3/8 018.2201....
SO 42221-10-3/8
018.2201.280
10.00
G3/8
125
M14x1
17
14
22
30.5
35.5
20.5
23.5
8.0
9.220
CW617N (Messing)
SO 42221-10-1/2 018.2201....
SO 42221-10-1/2
018.2201.285
10.00
G1/2
100
M16x1
19
17
27
32.5
38.5
21.5
24.5
8.5
12.180
CW617N (Messing)
SO 42221-12-1/4 018.2201....
SO 42221-12-1/4
018.2201.380
12.00
G1/4
100
M16x1
19
17
19
32.5
35.5
21.5
24.5
10.0
7.010
CW617N (Messing)
SO 42221-12-3/8 018.2201....
SO 42221-12-3/8
018.2201.390
12.00
G3/8
100
M16x1
19
17
22
32.5
36.5
21.5
25.5
10.0
9.250
CW617N (Messing)
SO 42221-14-3/4 018.2201....
SO 42221-14-3/4
018.2201.506
14.00
G3/4
64
M20x1.5
24
19
32
36.0
44.0
23.5
27.0
12.0
20.170
CW617N (Messing)
SO 42221-15-3/8 018.2201....
SO 42221-15-3/8
018.2201.532
15.00
G3/8
64
M20x1.5
24
19
24
36.0
39.0
23.5
27.0
12.0
13.970
CW617N (Messing)
SO 42221-15-3/4 018.2201....
SO 42221-15-3/4
018.2201.536
15.00
G3/4
64
M20x1.5
24
19
32
36.0
44.0
23.5
27.0
12.0
19.850
CW617N (Messing)
SO 42221-28-1 018.2201.85...
SO 42221-28-1
018.2201.850
28.00
G1
16
M36x2
41
32
41
58.5
64.0
39.0
44.0
24.0
38.230
CW617N (Messing)
SO 42221-6,35-1/4 018.220...
SO 42221-6,35-1/4
018.2201.140
6.35
G1/4
250
M10x1
12
10
17
23.5
30.0
16.0
19.0
4.0
4.420
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表